Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1091 - Pull handles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/k1091.prj},{NB=K1091.235053},{BESTKIPP=K1091.235053},{FARBE=natur},{MATERIAL=Aluminium},{A=235},{B=15},{D=M5},{D1=10},{H=39},{L=245},{T=10},{TRAGKRAFT=750},{GEW=0.1206},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245222902},{FILTER=KIPP,KIPP_USA},{NDM=5.0},{XA=12.000},{XB=3.000},{GX=15},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
D
thread
[mm]
D1
width
[mm]
H
height
[mm]
L
Length
[mm]
T
distance
[mm]
TRAGKRAFT
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1091.055053
K1091.055053
natural
Aluminium
55
12
M5
8
29
63
10
750
0.0279
Yes
76169951
4059245222803
31.12.2099
98% Warenverfügbarkeit. N...
K1091.088053
K1091.088053
natural
Aluminium
88
12
M5
8
29
96
10
750
0.0356
Yes
76169951
4059245222827
31.12.2099
98% Warenverfügbarkeit. N...
K1091.100053
K1091.100053
natural
Aluminium
100
12
M5
8
39
108
10
750
0.0444
Yes
76169951
4059245222841
31.12.2099
98% Warenverfügbarkeit. N...
K1091.120053
K1091.120053
natural
Aluminium
120
15
M5
10
39
130
10
750
0.0734
Yes
76169951
4059245222865
31.12.2099
98% Warenverfügbarkeit. N...
K1091.180053
K1091.180053
natural
Aluminium
180
15
M5
10
39
190
10
750
0.0980
Yes
76169951
4059245222889
31.12.2099
98% Warenverfügbarkeit. N...
K1091.235053
K1091.235053
natural
Aluminium
235
15
M5
10
39
245
10
750
0.1206
Yes
76169951
4059245222902
31.12.2099
98% Warenverfügbarkeit. N...
K1091.055051
K1091.055051
black
Aluminium
55
12
M5
8
29
63
10
750
0.0262
Yes
0000XX
4059245222797
31.12.2099
98% Warenverfügbarkeit. N...
K1091.088051
K1091.088051
black
Aluminium
88
12
M5
8
29
96
10
750
0.0358
Yes
76169951
4059245222810
31.12.2099
98% Warenverfügbarkeit. N...
K1091.100051
K1091.100051
black
Aluminium
100
12
M5
8
39
108
10
750
0.0440
Yes
76169951
4059245222834
31.12.2099
98% Warenverfügbarkeit. N...
K1091.120051
K1091.120051
black
Aluminium
120
15
M5
10
39
130
10
750
0.0745
Yes
76169951
4059245222858
31.12.2099
98% Warenverfügbarkeit. N...
K1091.180051
K1091.180051
black
Aluminium
180
15
M5
10
39
190
10
750
0.0958
Yes
76169951
4059245222872
31.12.2099
98% Warenverfügbarkeit. N...
K1091.235051
K1091.235051
black
Aluminium
235
15
M5
10
39
245
10
750
0.1100
Yes
76169951
4059245222896
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청