Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1060 - Pull handles biopolymer
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/k1060_4.prj},{NB=K1060.10114008290},{A=140},{B=24},{C=14.2},{H=45},{L=170},{S=28},{GEW=0.0830},{EAN=4059245634026},{NDM=8.0},{SW=13.000},{SW1=6.000},{XA=13.000},{XB=34.900},{XC=5.000},{XD=70.000},{XE=23.600},{XF=18.100},{XG=10.000},{XH=14.600},{XI=18.700},{XJ=50.000},{XK=36.900},{XL=60.000},{XM=35.400},{XN=340.600},{XO=59.100},{XP=10.900},{XQ=17.200},{XR=14.100},{XS=4.100},{XT=23.900},{XU=15.000},{XV=9.000},{XW=15.000},{XX=2.000},{XY=26.100},{XZ=6.500},{XA1=12.000},{XB1=429.000},{XC1=4.000},{XD1=14.000},{XE1=64.200},{XF1=1.600},{XG1=9.000},{XH1=26.100},{XI1=228.700},{XJ1=32.400},{XK1=15.900},{XL1=24.800},{XM1=30.000},{XN1=34.700},{XO1=16.000},{XP1=13.000},{XQ1=8.000},{XR1=30.000},{XS1=28.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIALK
Component
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
C
height
[mm]
D
Diameter
[mm]
H
height
[mm]
L
Length
[mm]
S
distance
[mm]
T
Length
[mm]
TRAGKRAFT
Load capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
K1060.101100052143
K1060.101100052143
Buche natur
A
-
100
17
9.5
6
33
122
20
-
1000
0.0240
Yes
39269025
4059245633975
K1060.101120062143
K1060.101120062143
Buche natur
A
-
120
21
11.4
7
39
146
24
-
1000
0.0430
Yes
39269025
4059245633999
K1060.101140082143
K1060.101140082143
Buche natur
A
-
140
24
14.2
9
45
170
28
-
1000
0.0630
Yes
39269025
4059245634019
K1060.10110005290
K1060.10110005290
schwarzgrau
A
-
100
17
9.5
6
33
122
20
-
1000
0.0300
Yes
39269025
4059245633982
K1060.10112006290
K1060.10112006290
schwarzgrau
A
-
120
21
11.4
7
39
146
24
-
1000
0.0560
Yes
39269025
4059245634002
K1060.10114008290
K1060.10114008290
schwarzgrau
A
-
140
24
14.2
9
45
170
28
-
1000
0.0830
Yes
39269025
4059245634026
K1060.102100052143
K1060.102100052143
Buche natur
B
stainless steel
100
17
9.0
M5
33
122
20
9
1000
0.0240
Yes
39269025
4059245634033
K1060.102120062143
K1060.102120062143
Buche natur
B
stainless steel
120
21
11.4
M6
39
146
24
12
1000
0.0430
Yes
39269025
4059245634057
K1060.102140082143
K1060.102140082143
Buche natur
B
stainless steel
140
24
14.2
M8
45
170
28
12
1000
0.0630
Yes
39269025
4059245634071
K1060.10210005290
K1060.10210005290
schwarzgrau
B
stainless steel
100
17
9.5
M5
33
122
20
9
1000
0.0300
Yes
39269025
4059245634040
K1060.10212006290
K1060.10212006290
schwarzgrau
B
stainless steel
120
21
11.4
M6
39
146
24
12
1000
0.0560
Yes
39269025
4059245634064
K1060.10214008290
K1060.10214008290
schwarzgrau
B
stainless steel
140
24
14.2
M8
45
170
28
12
1000
0.0830
Yes
39269025
4059245634088
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청