Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0796 - Tubular handles oval, aluminium
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/k0796.prj},{NB=K0796.500081},{BESTKIPP=K0796.500081},{AUSF=schwarz pulverbeschichtet},{A=500},{B=34},{D=M8},{H=62},{L=546.4},{TRAGKRAFT=1000},{GEW=0.3000},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245311378},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAGKRAFT
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0796.250083
K0796.250083
natural colour anodized
250
34
M8
62
296.4
1000
0.1640
Yes
76169951
4059245256655
31.12.2099
98% Warenverfügbarkeit. N...
K0796.300083
K0796.300083
natural colour anodized
300
34
M8
62
346.4
1000
0.1900
Yes
76169951
4059245256662
31.12.2099
98% Warenverfügbarkeit. N...
K0796.400083
K0796.400083
natural colour anodized
400
34
M8
62
446.4
1000
0.2340
Yes
76169951
4059245256679
31.12.2099
98% Warenverfügbarkeit. N...
K0796.500083
K0796.500083
natural colour anodized
500
34
M8
62
546.4
1000
0.2778
Yes
76169951
4059245256686
31.12.2099
98% Warenverfügbarkeit. N...
K0796.250081
K0796.250081
black powder coated
250
34
M8
62
296.4
1000
0.1720
Yes
76169951
4059245311347
31.12.2099
98% Warenverfügbarkeit. N...
K0796.300081
K0796.300081
black powder coated
300
34
M8
62
346.4
1000
0.2029
Yes
76169951
4059245311354
31.12.2099
98% Warenverfügbarkeit. N...
K0796.400081
K0796.400081
black powder coated
400
34
M8
62
446.4
1000
0.2200
Yes
76169951
4059245311361
31.12.2099
98% Warenverfügbarkeit. N...
K0796.500081
K0796.500081
black powder coated
500
34
M8
62
546.4
1000
0.3000
Yes
76169951
4059245311378
31.12.2099
98% Warenverfügbarkeit. N...
K0796.2500827
K0796.2500827
red RAL3003 powder-coated
250
34
M8
62
296.4
1000
0.1800
Yes
76169951
4059245311385
31.12.2099
98% Warenverfügbarkeit. N...
K0796.3000827
K0796.3000827
red RAL3003 powder-coated
300
34
M8
62
346.4
1000
0.1900
Yes
76169951
4059245311392
31.12.2099
98% Warenverfügbarkeit. N...
K0796.4000827
K0796.4000827
red RAL3003 powder-coated
400
34
M8
62
446.4
1000
0.2200
Yes
76169951
4059245311408
31.12.2099
98% Warenverfügbarkeit. N...
K0796.5000827
K0796.5000827
red RAL3003 powder-coated
500
34
M8
62
546.4
1000
0.3000
Yes
76169951
4059245311415
31.12.2099
98% Warenverfügbarkeit. N...
K0796.2500884
K0796.2500884
red RAL3020 powder-coated
250
34
M8
62
296.4
1000
0.1800
Yes
76169951
4059245311422
31.12.2099
98% Warenverfügbarkeit. N...
K0796.3000884
K0796.3000884
red RAL3020 powder-coated
300
34
M8
62
346.4
1000
0.1900
Yes
76169951
4059245311439
31.12.2099
98% Warenverfügbarkeit. N...
K0796.4000884
K0796.4000884
red RAL3020 powder-coated
400
34
M8
62
446.4
1000
0.2200
Yes
76169951
4059245311446
31.12.2099
98% Warenverfügbarkeit. N...
K0796.5000884
K0796.5000884
red RAL3020 powder-coated
500
34
M8
62
546.4
1000
0.0030
Yes
76169951
4059245311453
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청