Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0228 - Pull handles
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06944.prj},{NB=K0228.600081},{BESTKIPP=K0228.600081},{FARBE=schwarz eloxiert},{A=600},{B=38},{D=M8},{H=55},{L=624},{TRAG=1000},{GEW=0.9956},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059245126910},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0228.250081
K0228.250081
black anodized
250
38
M8
55
274
1000
0.5642
Yes
76169951
4059245126835
31.12.2099
98% Warenverfügbarkeit. N...
K0228.300081
K0228.300081
black anodized
300
38
M8
55
324
1000
0.6311
Yes
76169951
4059245126859
31.12.2099
98% Warenverfügbarkeit. N...
K0228.400081
K0228.400081
black anodized
400
38
M8
55
424
1000
0.7325
Yes
76169951
4059245126873
31.12.2099
98% Warenverfügbarkeit. N...
K0228.500081
K0228.500081
black anodized
500
38
M8
55
524
1000
0.8734
Yes
76169951
4059245126897
31.12.2099
98% Warenverfügbarkeit. N...
K0228.600081
K0228.600081
black anodized
600
38
M8
55
624
1000
0.9956
Yes
76169951
4059245126910
31.12.2099
98% Warenverfügbarkeit. N...
K0228.250083
K0228.250083
natural colour anodized
250
38
M8
55
274
1000
0.5534
Yes
76169951
4059245126842
31.12.2099
98% Warenverfügbarkeit. N...
K0228.300083
K0228.300083
natural colour anodized
300
38
M8
55
324
1000
0.6256
Yes
76169951
4059245126866
31.12.2099
98% Warenverfügbarkeit. N...
K0228.400083
K0228.400083
natural colour anodized
400
38
M8
55
424
1000
0.7638
Yes
76169951
4059245126880
31.12.2099
98% Warenverfügbarkeit. N...
K0228.500083
K0228.500083
natural colour anodized
500
38
M8
55
524
1000
0.8736
Yes
76169951
4059245126903
31.12.2099
98% Warenverfügbarkeit. N...
K0228.600083
K0228.600083
natural colour anodized
600
38
M8
55
624
1000
1.0080
Yes
76169951
4059245126927
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청