Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1823 - End washer stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06922-11.prj},{NB=K1823.0422},{BESTKIPP=K1823.0422},{AUSF=matt gestrahlt},{MATERIAL=Edelstahl 1.4404},{D2=8.1},{D3=4.2},{D4=12.5},{H=1},{H1=2},{FBG=M8},{GEW=0.0013},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=4059245599738},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
FBG
für Bügelgriff
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1823.0321
K1823.0321
smooth polished
Edelstahl 1.4404
5.1
3.2
8.0
1
2
M3
0.0004
Yes
73182200
4059245599684
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0421
K1823.0421
smooth polished
Edelstahl 1.4404
8.1
4.2
12.5
1
2
M4
0.0013
Yes
73182200
4059245599691
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0521
K1823.0521
smooth polished
Edelstahl 1.4404
10.1
5.2
15.0
1
2
M5
0.0022
Yes
73182200
4059245599707
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0621
K1823.0621
smooth polished
Edelstahl 1.4404
12.1
6.2
17.0
1
2
M6
0.0020
Yes
73182200
4059245599714
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0322
K1823.0322
matt blasted
Edelstahl 1.4404
5.1
3.2
8.0
1
2
M7
0.0004
Yes
73182200
4059245599721
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0422
K1823.0422
matt blasted
Edelstahl 1.4404
8.1
4.2
12.5
1
2
M8
0.0013
Yes
73182200
4059245599738
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0522
K1823.0522
matt blasted
Edelstahl 1.4404
10.1
5.2
15.0
1
2
M9
0.0022
Yes
73182200
4059245599745
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0622
K1823.0622
matt blasted
Edelstahl 1.4404
12.1
6.2
17.0
1
2
M10
0.0020
Yes
73182200
4059245599752
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0310
K1823.0310
bright
Edelstahl 1.4305
5.1
3.2
8.0
1
2
M11
0.0004
Yes
73182200
4059245603466
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0410
K1823.0410
bright
Edelstahl 1.4305
8.1
4.2
12.5
1
2
M12
0.0013
Yes
73182200
4059245603473
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0510
K1823.0510
bright
Edelstahl 1.4305
10.1
5.2
15.0
1
2
M13
0.0017
Yes
73182200
4059245603480
31.12.2099
98% Warenverfügbarkeit. N...
K1823.0610
K1823.0610
bright
Edelstahl 1.4305
12.1
6.2
17.0
1
2
M14
0.0020
Yes
73182200
4059245603497
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청