Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1793 - Pull Stainless stainless steel round
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/buegelgriffe_maschinen_u_geraetegriffe/06922-10.prj},{NB=K1793.350081},{BESTKIPP=K1793.350081},{MATERIAL=Edelstahl 1.4404},{AUSF=gleitpoliert},{A=350},{B=16},{D=M8},{H=58},{L=366},{T=12},{TRAG=1000},{GEW=0.6330},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059245599035},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{XA=26.000},{XB=4},{NDM=8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
diameter
[mm]
D
thread
[mm]
H
height
[mm]
L
Length
[mm]
T
height
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1793.032031
K1793.032031
Edelstahl 1.4404
smooth polished
32
5
M3
24
37
6
500
0.0120
Yes
73269086
4059245598502
31.12.2099
98% Warenverfügbarkeit. N...
K1793.042031
K1793.042031
Edelstahl 1.4404
smooth polished
42
5
M3
24
47
6
500
0.0140
Yes
73269086
4059245598519
31.12.2099
98% Warenverfügbarkeit. N...
K1793.055031
K1793.055031
Edelstahl 1.4404
smooth polished
55
5
M3
24
60
6
500
0.0160
Yes
73269086
4059245598526
31.12.2099
98% Warenverfügbarkeit. N...
K1793.064031
K1793.064031
Edelstahl 1.4404
smooth polished
64
5
M3
24
69
6
500
0.0170
Yes
73269086
4059245598533
31.12.2099
98% Warenverfügbarkeit. N...
K1793.076031
K1793.076031
Edelstahl 1.4404
smooth polished
76
5
M3
24
81
6
500
0.0190
Yes
73269086
4059245598540
31.12.2099
98% Warenverfügbarkeit. N...
K1793.088031
K1793.088031
Edelstahl 1.4404
smooth polished
88
5
M3
24
93
6
500
0.0182
Yes
73269086
4059245598557
31.12.2099
98% Warenverfügbarkeit. N...
K1793.032041
K1793.032041
Edelstahl 1.4404
smooth polished
32
8
M4
32
40
8
500
0.0350
Yes
73269086
4059245598564
31.12.2099
98% Warenverfügbarkeit. N...
K1793.042041
K1793.042041
Edelstahl 1.4404
smooth polished
42
8
M4
32
50
8
500
0.0390
Yes
73269086
4059245598571
31.12.2099
98% Warenverfügbarkeit. N...
K1793.055041
K1793.055041
Edelstahl 1.4404
smooth polished
55
8
M4
32
63
8
500
0.0450
Yes
73269086
4059245598588
31.12.2099
98% Warenverfügbarkeit. N...
K1793.064041
K1793.064041
Edelstahl 1.4404
smooth polished
64
8
M4
32
72
8
500
0.0490
Yes
73269086
4059245598595
31.12.2099
98% Warenverfügbarkeit. N...
K1793.076041
K1793.076041
Edelstahl 1.4404
smooth polished
76
8
M4
32
84
8
500
0.0540
Yes
73269086
4059245598601
31.12.2099
98% Warenverfügbarkeit. N...
K1793.088041
K1793.088041
Edelstahl 1.4404
smooth polished
88
8
M4
32
96
8
500
0.0590
Yes
73269086
4059245598618
31.12.2099
98% Warenverfügbarkeit. N...
K1793.096041
K1793.096041
Edelstahl 1.4404
smooth polished
96
8
M4
32
104
8
500
0.0620
Yes
73269086
4059245598625
31.12.2099
98% Warenverfügbarkeit. N...
K1793.098041
K1793.098041
Edelstahl 1.4404
smooth polished
98
8
M4
32
106
8
500
0.0630
Yes
73269086
4059245598632
31.12.2099
98% Warenverfügbarkeit. N...
K1793.100041
K1793.100041
Edelstahl 1.4404
smooth polished
100
8
M4
32
108
8
500
0.0640
Yes
73269086
4059245598649
31.12.2099
98% Warenverfügbarkeit. N...
K1793.102041
K1793.102041
Edelstahl 1.4404
smooth polished
102
8
M4
32
110
8
500
0.0650
Yes
73269086
4059245598656
31.12.2099
98% Warenverfügbarkeit. N...
K1793.120041
K1793.120041
Edelstahl 1.4404
smooth polished
120
8
M4
32
128
8
500
0.0650
Yes
73269086
4059245598663
31.12.2099
98% Warenverfügbarkeit. N...
K1793.136041
K1793.136041
Edelstahl 1.4404
smooth polished
136
8
M4
32
144
8
500
0.0790
Yes
73269086
4059245598670
31.12.2099
98% Warenverfügbarkeit. N...
K1793.055051
K1793.055051
Edelstahl 1.4404
smooth polished
55
10
M5
40
65
10
1000
0.0663
Yes
73269086
4059245598687
31.12.2099
98% Warenverfügbarkeit. N...
K1793.064051
K1793.064051
Edelstahl 1.4404
smooth polished
64
10
M5
40
74
10
1000
0.0840
Yes
73269086
4059245598694
31.12.2099
98% Warenverfügbarkeit. N...
K1793.076051
K1793.076051
Edelstahl 1.4404
smooth polished
76
10
M5
40
86
10
1000
0.0920
Yes
73269086
4059245598700
31.12.2099
98% Warenverfügbarkeit. N...
K1793.088051
K1793.088051
Edelstahl 1.4404
smooth polished
88
10
M5
40
98
10
1000
0.1000
Yes
73269086
4059245598717
31.12.2099
98% Warenverfügbarkeit. N...
K1793.096051
K1793.096051
Edelstahl 1.4404
smooth polished
96
10
M5
40
106
10
1000
0.1050
Yes
73269086
4059245598724
31.12.2099
98% Warenverfügbarkeit. N...
K1793.098051
K1793.098051
Edelstahl 1.4404
smooth polished
98
10
M5
40
108
10
1000
0.1060
Yes
73269086
4059245598731
31.12.2099
98% Warenverfügbarkeit. N...
K1793.100051
K1793.100051
Edelstahl 1.4404
smooth polished
100
10
M5
40
110
10
1000
0.1080
Yes
73269086
4059245598748
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청