Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0694 - Levelling sets low version
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Height-adjustable elements
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/hoehenverstellbare_elemente/27702.prj},{NB=K0694.1030_0},{BESTKIPP=K0694.1030},{MATERIAL=Stahl},{HUB=0},{D=33.0},{S=M 30},{D1=M 50 x 1.5},{D2=70},{HMIN=33},{HMAX=43},{DH=10},{B=11},{N=6},{M=2.5},{F=330.0},{F1=53.00},{GEW=0.6954},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245182459},{W1=10.000},{ST=1.500},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=50.000},{XA=48.10},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Materials
ⁿ/ₐ
D
diameter
[mm]
S
for bolt
[mm]
D1
thread
[mm]
D2
diameter
[mm]
HMIN
height min.
[mm]
HMAX
height max.
[mm]
DH
height
[mm]
N
width
[mm]
M
width
[mm]
F
force
[kN]
F1
force
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0694.0404
K0694.0404
Stahl
4.5
M 4
M 15 x 1
25
15
19
4
4
2.0
40.0
36.00
0.0447
Yes
73181520
4059245182176
31.12.2099
98% availability of produ...
K0694.0405
K0694.0405
Stahl
5.5
M 5
M 15 x 1
25
15
19
4
4
2.0
40.0
33.40
0.0436
Yes
73181520
4059245182190
31.12.2099
98% availability of produ...
K0694.0406
K0694.0406
Stahl
6.6
M 6
M 15 x 1
25
15
19
4
4
2.0
40.0
30.70
0.0424
Yes
73181520
4059245182213
31.12.2099
98% availability of produ...
K0694.0506
K0694.0506
Stahl
6.6
M 6
M 20 x 1
32
18
23
5
4
2.0
65.0
55.70
0.0903
Yes
73181520
4059245182237
31.12.2099
98% availability of produ...
K0694.0508
K0694.0508
Stahl
9.0
M 8
M 20 x 1
32
18
23
5
4
2.0
65.0
48.00
0.0860
Yes
73181520
4059245182251
31.12.2099
98% availability of produ...
K0694.0510
K0694.0510
Stahl
11.0
M 10
M 20 x 1
32
18
23
5
4
2.0
65.0
37.90
0.0813
Yes
73181520
4059245182275
31.12.2099
98% availability of produ...
K0694.0710
K0694.0710
Stahl
11.0
M 10
M 30 x 1.5
45
22
29
7
5
2.0
120.0
92.90
0.2420
Yes
73181520
4059245182299
31.12.2099
98% availability of produ...
K0694.0712
K0694.0712
Stahl
13.5
M 12
M 30 x 1.5
45
22
29
7
5
2.0
120.0
80.40
0.2312
Yes
73181520
4059245182312
31.12.2099
98% availability of produ...
K0694.0716
K0694.0716
Stahl
17.5
M 16
M 30 x 1.5
45
22
29
7
5
2.0
120.0
45.50
0.1866
Yes
73181520
4059245182336
31.12.2099
98% availability of produ...
K0694.0916
K0694.0916
Stahl
17.5
M 16
M 40 x 1.5
58
28
37
9
6
2.5
210.0
136.00
0.4564
Yes
73181520
4059245182350
31.12.2099
98% availability of produ...
K0694.0920
K0694.0920
Stahl
22.0
M 20
M 40 x 1.5
58
28
37
9
6
2.5
210.0
90.00
0.4225
Yes
73181520
4059245182374
31.12.2099
98% availability of produ...
K0694.0924
K0694.0924
Stahl
26.0
M 24
M 40 x 1.5
58
28
37
9
6
2.5
210.0
37.00
0.3909
Yes
73181520
4059245182398
31.12.2099
98% availability of produ...
K0694.1020
K0694.1020
Stahl
22.0
M 20
M 50 x 1.5
70
33
43
10
6
2.5
330.0
210.00
0.8094
Yes
73181520
4059245182411
31.12.2099
98% availability of produ...
K0694.1024
K0694.1024
Stahl
26.0
M 24
M 50 x 1.5
70
33
43
10
6
2.5
330.0
157.00
0.7750
Yes
73181520
4059245182435
31.12.2099
98% availability of produ...
K0694.1030
K0694.1030
Stahl
33.0
M 30
M 50 x 1.5
70
33
43
10
6
2.5
330.0
53.00
0.6954
Yes
73181520
4059245182459
31.12.2099
98% availability of produ...
K0694.04041
K0694.04041
Edelstahl
4.5
M 4
M 15 x 1
25
15
19
4
4
2.0
27.1
24.14
0.0461
Yes
73181520
4059245182183
31.12.2099
98% availability of produ...
K0694.04051
K0694.04051
Edelstahl
5.5
M 5
M 15 x 1
25
15
19
4
4
2.0
27.1
22.24
0.0438
Yes
73181520
4059245182206
31.12.2099
98% availability of produ...
K0694.04061
K0694.04061
Edelstahl
6.6
M 6
M 15 x 1
25
15
19
4
4
2.0
27.1
20.26
0.0426
Yes
73181520
4059245182220
31.12.2099
98% availability of produ...
K0694.05061
K0694.05061
Edelstahl
6.6
M 6
M 20 x 1
32
18
23
5
4
2.0
43.4
36.56
0.0921
Yes
73181520
4059245182244
31.12.2099
98% availability of produ...
K0694.05081
K0694.05081
Edelstahl
9.0
M 8
M 20 x 1
32
18
23
5
4
2.0
43.4
30.86
0.0868
Yes
73181520
4059245182268
31.12.2099
98% availability of produ...
K0694.05101
K0694.05101
Edelstahl
11.0
M 10
M 20 x 1
32
18
23
5
4
2.0
43.4
23.41
0.0810
Yes
73181520
4059245182282
31.12.2099
98% availability of produ...
K0694.07101
K0694.07101
Edelstahl
11.0
M 10
M 30 x 1.5
45
22
29
7
5
2.0
84.0
64.01
0.2409
Yes
73181520
4059245182305
31.12.2099
98% availability of produ...
K0694.07121
K0694.07121
Edelstahl
13.5
M 12
M 30 x 1.5
45
22
29
7
5
2.0
84.0
54.82
0.2318
Yes
73181520
4059245182329
31.12.2099
98% availability of produ...
K0694.07161
K0694.07161
Edelstahl
17.5
M 16
M 30 x 1.5
45
22
29
7
5
2.0
84.0
28.90
0.2139
Yes
73181520
4059245182343
31.12.2099
98% availability of produ...
K0694.09161
K0694.09161
Edelstahl
17.5
M 16
M 40 x 1.5
58
28
37
9
6
2.5
148.0
92.90
0.4237
Yes
73181520
4059245182367
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청