Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0300 - Fixture feet with external thread
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Support elements, locating elements, stop elements
Locating pins, rest pads
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/auflage_positionier_u_anschlagelemente/aufnahmbeolzen_auflagebolzen/02050.prj},{NB=K0300.10X100},{BESTKIPP=K0300.10X100},{B=17},{BX=28},{B1=11},{D=16.5},{D1=11},{G=M 10},{H=100},{E=19.5},{SW=17},{GEW=0.2084},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245005635},{NDM=10},{XA=7.70},{XB=3.20},{XC=1.40},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
B
Length
[mm]
B1
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
G
thread diameter
ⁿ/ₐ
H
height
[mm]
E
Side-to-side dimension
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0300.10X50
K0300.10X50
17
11
16.5
11
M 10
50
19.5
17
0.1114
Yes
84662080
4059245005642
31.12.2099
98% Warenverfügbarkeit. N...
K0300.10X75
K0300.10X75
17
11
16.5
11
M 10
75
19.5
17
0.1602
Yes
84662080
4059245005659
31.12.2099
98% Warenverfügbarkeit. N...
K0300.10X100
K0300.10X100
17
11
16.5
11
M 10
100
19.5
17
0.2084
Yes
84662080
4059245005635
31.12.2099
98% Warenverfügbarkeit. N...
K0300.12X50
K0300.12X50
17
18
18.5
13
M 12
50
21.5
19
0.1487
Yes
84662080
4059245005680
31.12.2099
98% Warenverfügbarkeit. N...
K0300.12X75
K0300.12X75
17
18
18.5
13
M 12
75
21.5
19
0.2093
Yes
84662080
4059245005697
31.12.2099
98% Warenverfügbarkeit. N...
K0300.12X100
K0300.12X100
17
18
18.5
13
M 12
100
21.5
19
0.2698
Yes
84662080
4059245005666
31.12.2099
98% Warenverfügbarkeit. N...
K0300.12X125
K0300.12X125
17
18
18.5
13
M 12
125
21.5
19
0.3323
Yes
84662080
4059245005673
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청