카탈로그: KESSEL
생성됨: 29.07.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Upper section
KESSEL
Drain technology
Upper sections
Powered by
CAD모델 선택
{kessel/ablauftechnik/aufsatzstuecke/kessel-aufsatzstueck.prj},{NB=48951},{SA810ID03=48951},{DNIN=125},{DNIOUT=125},{ISD=80},{SA700ID05_=1},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID17_=0},{SA700ID18_=3},{SA700ID19_=0},{PREVIEW=../../bilder/48951.png},{SA700ID04=Aufsatzstück, Schlitzrost, V2A, 150 x 150 mm, L 15},{SA810ID06=4026092004623},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA400ID03=sonstige produktspezifische Ausführungen},{SA450ID03=poliert},{SA460ID03=Edelstahl 1.4301 (V2A)},{SA500ID03=ohne Abdichtung},{SA700ID05=A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA200ID03
Drain pipe socket version
ⁿ/ₐ
SA250ID03
Type of drainage
ⁿ/ₐ
SA300ID03
Drain type
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA400ID03
Drain body material
ⁿ/ₐ
SA450ID03
Surfaces of the drains (drain body)
ⁿ/ₐ
SA460ID03
Material number
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA700ID05
Temperature class
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load class: “Drains, covers and upper sections”
ⁿ/ₐ
48951
Upper section, Slotted co...
4026092004623
48951
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
polished
Stainless steel 1.4301 (V...
without waterproofing lay...
A
no
keine Feuerwiderstandskla...
L 15
48964
Upper section, Black slot...
4026092085486
48964
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
polished
Stainless steel 1.4301 (V...
without waterproofing lay...
A
no
keine Feuerwiderstandskla...
K 3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
Characteristics Graph
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청