60A semiF - Mounting holes
KANA (Katayama Chain)
Sprockets
Chain No.60
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_60/un_finished_sprocket_steel/a_type/60a_semi_f.prj},{NB=KANA60A36D21__PCD0(H 7 N/A 0/+0.1 0 N/A)},{TYPE=60A},{NOT=36},{NOTX=36.000},{DP=218.57},{DO=229},{T=11.7},{DR=11.910},{MAT=None},{MATC=},{SD=21.0},{SDMIN=21.000},{SDAS=H},{SDAC=7},{NOH=},{TOH=N/A},{HD=0.0},{HDAS= 'H', 'H', 'D', 'D', 'E', 'E', 'F', 'F', 'G', 'G', 'Js', 'Js', 'K' , 'K', 'M', 'M', 'N', 'N'},{HDAC=$HDACALG.},{HDAV=0/+0.1},{TD=N/A},{PCD=0.0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SDAV
Bore allowance
[μm]
CAUTION
Caution
ⁿ/ₐ
KANA60A10D15
60A
10
61.65
49.74
49.74
70
11.7
None
0/+18
The tooth profile in the ...
KANA60A11D15
60A
11
67.62
55.71
55.02
76
11.7
None
0/+18
The tooth profile in the ...
KANA60A12D15
60A
12
73.60
61.69
61.69
83
11.7
None
0/+18
The tooth profile in the ...
KANA60A13D15
60A
13
79.60
67.69
67.11
89
11.7
None
0/+18
The tooth profile in the ...
KANA60A14D17
60A
14
85.61
73.70
73.70
95
11.7
None
0/+18
The tooth profile in the ...
KANA60A15D17
60A
15
91.62
79.71
79.21
101
11.7
None
0/+18
The tooth profile in the ...
KANA60A16D17
60A
16
97.65
85.74
85.74
107
11.7
None
0/+18
The tooth profile in the ...
KANA60A17D17
60A
17
103.67
91.76
91.32
113
11.7
None
0/+18
The tooth profile in the ...
KANA60A18D17
60A
18
109.71
97.80
97.80
119
11.7
None
0/+18
The tooth profile in the ...
KANA60A19D17
60A
19
115.74
103.83
103.43
126
11.7
None
0/+18
The tooth profile in the ...
KANA60A20D17
60A
20
121.78
109.87
109.87
132
11.7
None
0/+18
The tooth profile in the ...
KANA60A21D17
60A
21
127.82
115.91
115.55
138
11.7
None
0/+18
The tooth profile in the ...
KANA60A22D17
60A
22
133.86
121.95
121.95
144
11.7
None
0/+18
The tooth profile in the ...
KANA60A23D17
60A
23
139.90
127.99
127.66
150
11.7
None
0/+18
The tooth profile in the ...
KANA60A24D19
60A
24
145.95
134.04
134.04
156
11.7
None
0/+21
The tooth profile in the ...
KANA60A25D19
60A
25
151.99
140.08
139.78
162
11.7
None
0/+21
The tooth profile in the ...
KANA60A26D19
60A
26
158.04
146.13
146.13
168
11.7
None
0/+21
The tooth profile in the ...
KANA60A27D19
60A
27
164.09
152.18
151.90
174
11.7
None
0/+21
The tooth profile in the ...
KANA60A28D19
60A
28
170.14
158.23
158.23
180
11.7
None
0/+21
The tooth profile in the ...
KANA60A29D19
60A
29
176.20
164.29
164.03
187
11.7
None
0/+21
The tooth profile in the ...
KANA60A30D19
60A
30
182.25
170.34
170.34
193
11.7
None
0/+21
The tooth profile in the ...
KANA60A31D21
60A
31
188.30
176.39
176.15
199
11.7
None
0/+21
The tooth profile in the ...
KANA60A32D21
60A
32
194.35
182.44
182.44
205
11.7
None
0/+21
The tooth profile in the ...
KANA60A33D21
60A
33
200.41
188.50
188.27
211
11.7
None
0/+21
The tooth profile in the ...
KANA60A34D21
60A
34
206.46
194.55
194.55
217
11.7
None
0/+21
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청