NK50B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/b_type/nk50b_keyway_tapped_holes.prj},{NB=KANA_NK50B36D20_K-_0-N/A_(H 735 0 0 N/A N/A)},{TYPE=NK50B},{NOT=36},{NOTX=36.000},{DP=182.14},{DO=191},{MATC=},{SD=20.0},{SDMIN=20.000},{SDMAX=55.000},{SDAS=H},{SDAC=7},{BD=83.0},{BDMAX=83.000},{BL=35.0},{BLMAX=35.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK50B8D11
NK50B
8
41.48
48
31.32
31.32
8.7
Induction hardening
C : Cutting type
0/+18
22.0
6.4
N/A
-
The tooth profile in the ...
KANA_NK50B9D11
NK50B
9
46.42
53
36.26
35.55
8.7
Induction hardening
C : Cutting type
0/+18
29.0
6.4
N/A
-
The tooth profile in the ...
KANA_NK50B10D11
NK50B
10
51.37
58
41.21
41.21
8.7
Induction hardening
C : Cutting type
0/+18
34.0
6.4
N/A
-
The tooth profile in the ...
KANA_NK50B11D13
NK50B
11
56.35
64
46.19
45.62
8.7
Induction hardening
C : Cutting type
0/+18
39.0
6.4
N/A
-
The tooth profile in the ...
KANA_NK50B12D13
NK50B
12
61.34
69
51.18
51.18
8.7
Induction hardening
C : Cutting type
0/+18
44.0
6.4
N/A
-
The tooth profile in the ...
KANA_NK50B13D13
NK50B
13
66.34
74
56.18
55.70
8.7
Induction hardening
C : Cutting type
0/+18
49.0
6.4
N/A
-
The tooth profile in the ...
KANA_NK50B14D13
NK50B
14
71.34
79
61.18
61.18
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B15D13
NK50B
15
76.35
84
66.19
65.77
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B16D15
NK50B
16
81.37
89
71.21
71.21
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B17D15
NK50B
17
86.39
94
76.23
75.86
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B18D15
NK50B
18
91.42
100
81.26
81.26
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B19D15
NK50B
19
96.45
105
86.29
85.96
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B20D15
NK50B
20
101.48
110
91.32
91.32
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B21D15
NK50B
21
106.51
115
96.35
96.05
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B22D17
NK50B
22
111.55
120
101.39
101.39
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B23D17
NK50B
23
116.58
125
106.42
106.15
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B24D17
NK50B
24
121.62
130
111.46
111.46
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B25D17
NK50B
25
126.66
135
116.50
116.25
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B26D17
NK50B
26
131.70
140
121.54
121.54
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B27D17
NK50B
27
136.74
145
126.58
126.35
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B28D17
NK50B
28
141.79
150
131.63
131.63
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B29D17
NK50B
29
146.83
155
136.67
136.45
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B30D17
NK50B
30
151.87
161
141.71
141.71
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B31D17
NK50B
31
156.92
166
146.76
146.56
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK50B32D17
NK50B
32
161.96
171
151.80
151.80
8.7
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청