NK50-2B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.50
Un-finished sprocket (Steel)
2B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_50/un_finished_sprocket_steel/2b_type/nk502b.prj},{NB=NK50-2B27_()},{TYPE=NK50-2B},{NOT=27},{NOTX=27.000},{DP=136.74},{DO=145},{MATC=},{SD=18},{SURFT=},{BD=105},{BL=50},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK50-2B10
NK50-2B
10
51.37
58
41.21
41.21
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B11
NK50-2B
11
56.35
64
46.19
45.62
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B12
NK50-2B
12
61.34
69
51.18
51.18
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B13
NK50-2B
13
66.34
74
56.18
55.70
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B14
NK50-2B
14
71.34
79
61.18
61.18
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B15
NK50-2B
15
76.35
84
66.19
65.77
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B16
NK50-2B
16
81.37
89
71.21
71.21
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B17
NK50-2B
17
86.39
94
76.23
75.86
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B18
NK50-2B
18
91.42
100
81.26
81.26
8.4
Induction hardening
C : Cutting type
13
The tooth profile in the ...
NK50-2B19
NK50-2B
19
96.45
105
86.29
85.96
8.4
Induction hardening
C : Cutting type
16
The tooth profile in the ...
NK50-2B20
NK50-2B
20
101.48
110
91.32
91.32
8.4
Induction hardening
C : Cutting type
16
The tooth profile in the ...
NK50-2B21
NK50-2B
21
106.51
115
96.35
96.05
8.4
Induction hardening
C : Cutting type
16
The tooth profile in the ...
NK50-2B22
NK50-2B
22
111.55
120
101.39
101.39
8.4
Induction hardening
C : Cutting type
16
The tooth profile in the ...
NK50-2B23
NK50-2B
23
116.58
125
106.42
106.15
8.4
Induction hardening
C : Cutting type
16
The tooth profile in the ...
NK50-2B24
NK50-2B
24
121.62
130
111.46
111.46
8.4
Induction hardening
C : Cutting type
16
The tooth profile in the ...
NK50-2B25
NK50-2B
25
126.66
135
116.50
116.25
8.4
Induction hardening
C : Cutting type
16
The tooth profile in the ...
NK50-2B26
NK50-2B
26
131.70
140
121.54
121.54
8.4
Induction hardening
C : Cutting type
18
The tooth profile in the ...
NK50-2B27
NK50-2B
27
136.74
145
126.58
126.35
8.4
Induction hardening
C : Cutting type
18
The tooth profile in the ...
NK50-2B28
NK50-2B
28
141.79
150
131.63
131.63
8.4
Induction hardening
C : Cutting type
18
The tooth profile in the ...
NK50-2B29
NK50-2B
29
146.83
155
136.67
136.45
8.4
Induction hardening
C : Cutting type
18
The tooth profile in the ...
NK50-2B30
NK50-2B
30
151.87
161
141.71
141.71
8.4
Induction hardening
C : Cutting type
18
The tooth profile in the ...
NK50-2B31
NK50-2B
31
156.92
166
146.76
146.56
8.4
Induction hardening
W : Welding type
18
The tooth profile in the ...
NK50-2B32
NK50-2B
32
161.96
171
151.80
151.80
8.4
Induction hardening
W : Welding type
18
The tooth profile in the ...
NK50-2B33
NK50-2B
33
167.01
176
156.85
156.66
8.4
Induction hardening
W : Welding type
18
The tooth profile in the ...
NK50-2B34
NK50-2B
34
172.05
181
161.89
161.89
8.4
Induction hardening
W : Welding type
18
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청