NK40B - with Keyway & Tapped holes
KANA (Katayama Chain)
Sprockets
Chain No.40
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_40/un_finished_sprcoket_steel/b_type/nk40b_keyway_tapped_holes.prj},{NB=KANA_NK40B36D17_K-_0-N/A_(H 728 0 0 N/A N/A)},{TYPE=NK40B},{NOT=36},{NOTX=36.000},{DP=145.72},{DO=153},{MATC=},{SD=17.0},{SDMIN=17.000},{SDMAX=45.000},{SDAS=H},{SDAC=7},{BD=68.0},{BDMAX=68.000},{BL=28.0},{BLMAX=28.000},{AA=0},{KEY=},{KEYAS=N/A},{KEYAC=N/A},{THP=},{M=N/A},{NOTHP=0},{A=0.0},{ATH=0},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SDAV
Bore allowance
[μm]
GD
Dia of slit
[mm]
S
Width of slit
[mm]
KEYAV
Key allowance (width)
[mm]
KEYAV2
Key allowance (depth)
[mm]
CAUTION
Caution
ⁿ/ₐ
KANA_NK40B8D10
NK40B
8
33.19
39
25.24
25.24
7.2
Induction hardening
C : Cutting type
0/+15
18.0
5.2
N/A
-
The tooth profile in the ...
KANA_NK40B9D10
NK40B
9
37.13
43
29.18
28.62
7.2
Induction hardening
C : Cutting type
0/+15
23.0
5.2
N/A
-
The tooth profile in the ...
KANA_NK40B10D10
NK40B
10
41.10
47
33.15
33.15
7.2
Induction hardening
C : Cutting type
0/+15
27.0
5.2
N/A
-
The tooth profile in the ...
KANA_NK40B11D11
NK40B
11
45.08
51
37.13
36.67
7.2
Induction hardening
C : Cutting type
0/+18
31.0
5.2
N/A
-
The tooth profile in the ...
KANA_NK40B12D11
NK40B
12
49.07
55
41.12
41.12
7.2
Induction hardening
C : Cutting type
0/+18
35.0
5.2
N/A
-
The tooth profile in the ...
KANA_NK40B13D13
NK40B
13
53.07
59
45.12
44.73
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B14D13
NK40B
14
57.07
63
49.12
49.12
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B15D13
NK40B
15
61.08
67
53.13
52.80
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B16D14
NK40B
16
65.10
71
57.15
57.15
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B17D14
NK40B
17
69.12
76
61.17
60.88
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B18D14
NK40B
18
73.14
80
65.19
65.19
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B19D15
NK40B
19
77.16
84
69.21
68.95
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B20D15
NK40B
20
81.18
88
73.23
73.23
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B21D15
NK40B
21
85.21
92
77.26
77.02
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B22D15
NK40B
22
89.24
96
81.29
81.29
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B23D15
NK40B
23
93.27
100
85.32
85.10
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B24D15
NK40B
24
97.30
104
89.35
89.35
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B25D15
NK40B
25
101.33
108
93.38
93.18
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B26D15
NK40B
26
105.36
112
97.41
97.41
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B27D15
NK40B
27
109.40
116
101.45
101.26
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B28D15
NK40B
28
113.43
120
105.48
105.48
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B29D15
NK40B
29
117.46
124
109.51
109.34
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B30D15
NK40B
30
121.50
128
113.55
113.55
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B31D15
NK40B
31
125.53
133
117.58
117.42
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
KANA_NK40B32D15
NK40B
32
129.57
137
121.62
121.62
7.2
Induction hardening
C : Cutting type
0/+18
0.0
0.0
N/A
-
The tooth profile in the ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청