K25B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.25
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_25/un_finished_sprocket_steel/b_type/k25b.prj},{NB=25B31_()},{TYPE=K25B},{NOT=31},{NOTX=31.000},{DP=62.77},{DO=66},{MATC=},{SD=10},{SURFT=},{BD=40},{BL=20},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
K25B10
K25B
10
20.55
23
17.25
17.25
2.8
None
C : Cutting type
6
The tooth profile in the ...
K25B11
K25B
11
22.54
25
19.24
19.01
2.8
None
C : Cutting type
7
The tooth profile in the ...
K25B12
K25B
12
24.53
28
21.23
21.23
2.8
None
C : Cutting type
7
The tooth profile in the ...
K25B13
K25B
13
26.53
30
23.23
23.04
2.8
None
C : Cutting type
7
The tooth profile in the ...
K25B14
K25B
14
28.54
32
25.24
25.24
2.8
None
C : Cutting type
7
The tooth profile in the ...
K25B15
K25B
15
30.54
34
27.24
27.07
2.8
None
C : Cutting type
7
The tooth profile in the ...
K25B16
K25B
16
32.55
36
29.25
29.25
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B17
K25B
17
34.56
38
31.26
31.11
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B18
K25B
18
36.57
40
33.27
33.27
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B19
K25B
19
38.58
42
35.28
35.15
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B20
K25B
20
40.59
44
37.29
37.29
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B21
K25B
21
42.61
46
39.31
39.19
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B22
K25B
22
44.62
48
41.32
41.32
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B23
K25B
23
46.63
50
43.33
43.22
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B24
K25B
24
48.65
52
45.35
45.35
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B25
K25B
25
50.66
54
47.36
47.26
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B26
K25B
26
52.68
56
49.38
49.38
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B27
K25B
27
54.70
58
51.40
51.31
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B28
K25B
28
56.71
60
53.41
53.41
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B29
K25B
29
58.73
62
55.43
55.34
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B30
K25B
30
60.75
64
57.45
57.45
2.8
None
C : Cutting type
9
The tooth profile in the ...
K25B31
K25B
31
62.77
66
59.47
59.39
2.8
None
C : Cutting type
10
The tooth profile in the ...
K25B32
K25B
32
64.78
68
61.48
61.48
2.8
None
C : Cutting type
10
The tooth profile in the ...
K25B33
K25B
33
66.80
70
63.50
63.42
2.8
None
C : Cutting type
10
The tooth profile in the ...
K25B34
K25B
34
68.82
72
65.52
65.52
2.8
None
C : Cutting type
10
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청