NK15B - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.15
Un-finished sprocket (Steel)
B Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_15/un_finished_sprocket_steel/b_type/nk15b.prj},{NB=NK15B22_()},{TYPE=NK15B},{NOT=22},{NOTX=22.000},{DP=33.46},{DO=35.5},{MATC=},{SD=8},{SURFT=},{BD=27},{BL=14},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DO
Outer dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments for hardeningtempering
ⁿ/ₐ
SHAPE
Shape of sproket
ⁿ/ₐ
SD
Bore diameter
[mm]
CAUTION
Caution
ⁿ/ₐ
NK15B11
NK15B
11
16.90
19.0
14.42
14.25
2.0
None
C : Cutting type
4
The tooth profile in the ...
NK15B12
NK15B
12
18.40
20.5
15.92
15.92
2.0
None
C : Cutting type
4
The tooth profile in the ...
NK15B13
NK15B
13
19.90
22.0
17.42
17.27
2.0
None
C : Cutting type
4
The tooth profile in the ...
NK15B14
NK15B
14
21.40
23.5
18.92
18.92
2.0
None
C : Cutting type
6
The tooth profile in the ...
NK15B15
NK15B
15
22.91
25.0
20.43
20.30
2.0
None
C : Cutting type
6
The tooth profile in the ...
NK15B16
NK15B
16
24.41
26.5
21.93
21.93
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B17
NK15B
17
25.92
28.0
23.44
23.33
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B18
NK15B
18
27.43
29.5
24.95
24.95
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B19
NK15B
19
28.93
31.0
26.45
26.35
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B20
NK15B
20
30.44
32.5
27.96
27.96
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B21
NK15B
21
31.95
34.0
29.47
29.38
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B22
NK15B
22
33.46
35.5
30.98
30.98
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B23
NK15B
23
34.98
37.5
32.50
32.42
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B24
NK15B
24
36.49
39.0
34.01
34.01
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B25
NK15B
25
38.00
40.5
35.52
35.45
2.0
None
C : Cutting type
8
The tooth profile in the ...
NK15B26
NK15B
26
39.51
42.0
37.03
37.03
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B27
NK15B
27
41.02
43.5
38.54
38.47
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B28
NK15B
28
42.54
45.0
40.06
40.06
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B29
NK15B
29
44.05
46.5
41.57
41.51
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B30
NK15B
30
45.56
48.0
43.08
43.08
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B31
NK15B
31
47.08
49.5
44.60
44.54
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B32
NK15B
32
48.59
51.0
46.11
46.11
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B33
NK15B
33
50.10
52.5
47.62
47.56
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B34
NK15B
34
51.62
54.0
49.14
49.14
2.0
None
C : Cutting type
10
The tooth profile in the ...
NK15B35
NK15B
35
53.13
55.5
50.65
50.60
2.0
None
C : Cutting type
10
The tooth profile in the ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청