140A - Un-finished
KANA (Katayama Chain)
Sprockets
Chain No.140
Un-finished sprocket (Steel)
A Type
Powered by
CAD모델 선택
{kana/sprockets/chain_no_140/un_finished_sprocket_steel/a_type/140a.prj},{NB=140A23_()},{TYPE=140A},{NOT=23},{NOTX=23.000},{DP=326.44},{DO=350},{T=23.5},{DR=25.400},{MAT=None},{MATC=},{SD=30},{SURFT=},{CAUTION=The tooth profile in the CAD models differ from the actual shape.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
TYPE
Type
ⁿ/ₐ
NOT
Number of teeth
ⁿ/ₐ
DP
Pitch dia
[mm]
DC
Teeth bottom dia
[mm]
DC2
Caliper dia
[mm]
DO
Outer dia
[mm]
T
Width of teeth
[mm]
MAT
Hardeningtempering
ⁿ/ₐ
MATC
Comments hardeningtempering
ⁿ/ₐ
SD
Bore
[mm]
CAUTION
Caution
ⁿ/ₐ
140A10
140A
10
143.84
118.44
118.44
163
23.5
None
26
The tooth profile in the ...
140A11
140A
11
157.78
132.38
130.77
178
23.5
None
26
The tooth profile in the ...
140A12
140A
12
171.74
146.34
146.34
193
23.5
None
26
The tooth profile in the ...
140A13
140A
13
185.74
160.34
158.99
207
23.5
None
26
The tooth profile in the ...
140A14
140A
14
199.76
174.36
174.36
221
23.5
None
26
The tooth profile in the ...
140A15
140A
15
213.79
188.39
187.22
236
23.5
None
26
The tooth profile in the ...
140A16
140A
16
227.84
202.44
202.44
250
23.5
None
26
The tooth profile in the ...
140A17
140A
17
241.91
216.51
215.48
264
23.5
None
26
The tooth profile in the ...
140A18
140A
18
255.98
230.58
230.58
279
23.5
None
26
The tooth profile in the ...
140A19
140A
19
270.06
244.66
243.74
293
23.5
None
26
The tooth profile in the ...
140A20
140A
20
284.15
258.75
258.75
307
23.5
None
26
The tooth profile in the ...
140A21
140A
21
298.24
272.84
272.01
322
23.5
None
26
The tooth profile in the ...
140A22
140A
22
312.34
286.94
286.94
336
23.5
None
30
The tooth profile in the ...
140A23
140A
23
326.44
301.04
300.28
350
23.5
None
30
The tooth profile in the ...
140A24
140A
24
340.54
315.14
315.14
364
23.5
None
30
The tooth profile in the ...
140A25
140A
25
354.65
329.25
328.55
379
23.5
None
30
The tooth profile in the ...
140A26
140A
26
368.77
343.37
343.37
393
23.5
None
30
The tooth profile in the ...
140A28
140A
28
397.00
371.60
371.60
421
23.5
None
30
The tooth profile in the ...
140A30
140A
30
425.24
399.84
399.84
450
23.5
None
30
The tooth profile in the ...
140A32
140A
32
453.49
428.09
428.09
478
23.5
None
30
The tooth profile in the ...
140A35
140A
35
495.88
470.48
469.98
521
23.5
None
30
The tooth profile in the ...
140A38
140A
38
538.27
512.87
512.87
563
23.5
None
30
The tooth profile in the ...
140A40
140A
40
566.54
541.14
541.14
591
23.5
None
30
The tooth profile in the ...
140A42
140A
42
594.81
569.41
569.41
620
23.5
None
30
The tooth profile in the ...
140A45
140A
45
637.22
611.82
611.43
662
23.5
None
30
The tooth profile in the ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청