카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
D20.03 - Plastic blind rivet
IMS UNIVERSAL Fastening elements
D - Fixing of facings, metal sheets and profiles
D20 Blind rivet
Powered by
CAD모델 선택
{ims_verbindungstechnik/d/d20_blindniete/d20_03.prj},{NB=IMS 49007293DBLIND RIVET PLASTIC 5,9 X 25 BLACK*(64)},{CNSORDERNO=49007293D},{ARTCODE=BLINDNIETE KUNSTSTOFF 5,9 X 25 SCHWARZ*},{BL=6.00},{BLX=6.00},{BD=4.00},{BDX=[4.00:8.50]},{A=5.90},{B=25.00},{C=13.00},{D=2.50},{CNSMASSEXACT=1.35},{CNSMATNO=Kunststoff},{CNSMAT=KOMBI},{FARBE=S},{V=4},{FORM=MIN},{FORMX=MIN},{XX=MIN},{AX1=MIN},{R=MIN},{CNSORDERNOOLD=4907293D}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 490060810 / BLIND RIV...
490060810
BLIND RIVET PLASTIC 3,9 X...
4.00
[1.50:4.50]
3.90
15.60
8.00
2.50
0.47
Plastic
KOMBI
S
IMS 490060820 / BLIND RIV...
490060820
BLIND RIVET PLASTIC 4,9 X...
5.00
[1.50:4.50]
4.90
15.60
12.00
3.30
1.00
Plastic
KOMBI
S
IMS 490071340 / BLIND RIV...
490071340
BLIND RIVET PLASTIC 4,9 X...
5.00
[1.50:4.50]
4.90
15.80
11.80
3.30
0.89
Plastic
KOMBI
S
IMS 490077200 / BLIND RIV...
490077200
BLIND RIVET PLASTIC 4,9 X...
5.00
[3.00:4.00]
4.80
15.00
8.80
1.70
0.64
Plastic
KOMBI
S
IMS 49007293A / BLIND RIV...
49007293A
BLIND RIVET PLASTIC 4,9 X...
5.00
[3.00:4.00]
4.90
15.00
9.00
1.80
0.65
Plastic
KOMBI
S
IMS 490071190 / BLIND RIV...
490071190
BLIND RIVET PLASTIC 4,9 X...
5.00
[3.00:5.00]
4.90
17.20
12.30
2.00
0.80
Plastic
KOMBI
S
IMS 49007293B / BLIND RIV...
49007293B
BLIND RIVET PLASTIC 4,9 X...
5.00
[3.00:6.00]
4.90
17.00
12.00
1.80
0.78
Plastic
KOMBI
S
IMS 49007293C / BLIND RIV...
49007293C
BLIND RIVET PLASTIC 4,9 X...
5.00
[6.00:10.00]
4.90
22.00
12.00
1.80
0.87
Plastic
KOMBI
S
IMS 490052980 / BLIND RIV...
490052980
BLIND RIVET PLASTIC 5,8 X...
6.00
[2.80:5.00]
5.80
19.00
20.00
2.70
1.50
Plastic
KOMBI
S
IMS 49007293D / BLIND RIV...
49007293D
BLIND RIVET PLASTIC 5,9 X...
6.00
[4.00:8.50]
5.90
25.00
13.00
2.50
1.35
Plastic
KOMBI
S
IMS 490062210 / BLIND RIV...
490062210
BLIND RIVET PLASTIC 5,9 X...
6.00
[6.00:8.00]
5.90
19.00
12.50
2.50
1.24
Plastic
KOMBI
S
IMS 490077230 / BLIND RIV...
490077230
BLIND RIVET PLASTIC 5,9 X...
6.10
[4.00:7.90]
6.00
25.35
17.00
2.65
1.73
Plastic
KOMBI
S
IMS 49007293E / BLIND RIV...
49007293E
BLIND RIVET PLASTIC 6,3 X...
6.30
[4.00:6.00]
6.30
15.00
17.00
2.50
1.56
Plastic
KOMBI
S
IMS 490071200 / BLIND RIV...
490071200
BLIND RIVET PLASTIC 6,3 X...
[6.30:6.50]
[4.00:10.00]
6.30
25.20
16.90
2.50
1.70
Plastic
KOMBI
S
IMS 490071350 / BLIND RIV...
490071350
BLIND RIVET PLASTIC 6,3 X...
[6.30:6.50]
[7.00:10.00]
6.30
28.90
16.90
2.50
1.90
Plastic
KOMBI
S
IMS 490071780 / BLIND RIV...
490071780
BLIND RIVET PLASTIC 6,6 X...
[6.70:7.00]
[2.50:5.00]
6.60
17.30
13.00
2.50
1.35
Plastic
KOMBI
S
IMS 490078440 / BLIND RIV...
490078440
BLIND RIVET PLASTIC 6,7 X...
7.00
[2.40:4.80]
6.60
17.70
17.80
2.50
1.55
Plastic
KOMBI
S
IMS 490078450 / BLIND RIV...
490078450
BLIND RIVET PLASTIC 6,1 X...
6.50
[4.00:10.30]
6.00
26.20
13.05
2.40
0.00
Plastic
KOMBI
S
IMS 490078460 / BLIND RIV...
490078460
BLIND RIVET PLASTIC 4,85 ...
5.00
[6.00:10.00]
4.85
22.50
12.50
2.00
0.92
Plastic
KOMBI
S
IMS 490078470 / BLIND RIV...
490078470
BLIND RIVET PLASTIC 6,1 X...
6.50
[0.80:4.40]
6.10
25.40
17.00
2.50
0.00
Plastic
KOMBI
S
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청