카탈로그: IMS UNIVERSAL Fastening elements
생성됨: 22.10.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C07.01 Form 1 - Quicky
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C07 Quicky
Powered by
CAD모델 선택
{ims_verbindungstechnik/c/c07_quicky/c07_01_form_1.prj},{NB=IMS 10000176DQUICKY 4,0 MM IMP},{V=26},{CNSORDERNO=10000176D},{FORM=c07_01_form_1.jpg},{ARTCODE=QUICKY 4,0 MM IMP},{D=4.00},{A=11.50},{B=1.75},{S=0.30},{CNSMASSEXACT=0.19},{CNSMATNO=FEDERSTAHL CK 67},{CNSOBFL=IMP},{CNSORDERNOOLD=1000176D}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
[mm]
A
[mm]
B
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 100005820 / QUICKY 2,...
100005820
QUICKY 2,0 - 2,1 MM VZ FL...
2.00
9.50
1.30
0.30
0.15
SPRING STEEL CK 67
VZ FL PASS
IMS 10000582A / QUICKY 2,...
10000582A
QUICKY 2,0 MM PHO IMP
2.00
9.50
1.30
0.30
0.17
SPRING STEEL CK 67
PHO IMP
IMS 100060240 / QUICKY 2,...
100060240
QUICKY 2,0 - 2,2 MM VZ FL...
2.00
9.50
1.35
0.25
0.12
SPRING STEEL CK 67
VZ FL PASS
IMS 100008310 / QUICKY 2,...
100008310
QUICKY 2,5 - 2,6 MM VZ FL...
2.50
9.50
1.30
0.30
0.15
SPRING STEEL CK 67
VZ FL PASS
IMS 10000831A / QUICKY 2,...
10000831A
QUICKY 2,5 - 2,6 MM PHO I...
2.50 - 2.60
9.50
1.30
0.30
0.14
SPRING STEEL CK 67
PHO IMP
IMS 100005400 / QUICKY 2,...
100005400
QUICKY 2,5 - 2,7 MM ZN NI
2.50 -2.70
9.50
1.30
0.25
0.12
SPRING STEEL CK 67
ZN NI
IMS 100071670 / QUICKY 3,...
100071670
QUICKY 3,0 MM BLANK
3.00
8.00
0.40
0.25
0.06
SPRING STEEL CK 67
BL
IMS 100060990 / QUICKY 3,...
100060990
QUICKY 3,0 MM BRONZE ROH
3.00
9.50
1.30
0.30
0.16
BRONZE CUSN
ROH
IMS 100062200 / QUICKY 3,...
100062200
QUICKY 3,0 MM VZ FL PASS
3.00
9.50
1.30
0.30
0.13
SPRING STEEL CK 67
VZ FL PASS
IMS 10006220B / QUICKY 3,...
10006220B
QUICKY 3,0 MM PHO IMP
3.00
9.50
1.30
0.30
0.14
SPRING STEEL CK 67
PHO IMP
IMS 100083940 / QUICKY 3,...
100083940
QUICKY 3,0 MM ZINK-NICKEL...
3.00
9.50
1.40
0.25
0.17
SPRING STEEL CK 67
ZN NI
IMS 100052440 / QUICKY 3,...
100052440
QUICKY 3,0 MM VZ FL PASS
3.00
11.50
1.40
0.30
0.20
SPRING STEEL CK 67
VZ FL PASS
IMS 100066230 / QUICKY 3,...
100066230
QUICKY 3,0 MM VZ FL PASS
3.00
11.50
2.00
0.35
0.25
SPRING STEEL CK 67
VZ FL PASS
IMS 100066720 / QUICKY 3,...
100066720
QUICKY 3,0 - 3,2 MM ZN NI
3.00 - 3.20
9.50
1.20
0.25
0.12
SPRING STEEL CK 67
ZN NI
IMS 100005210 / QUICKY 3,...
100005210
QUICKY 3,5 MM VZ FL PASS
3.50
13.00
1.00
0.30
0.28
SPRING STEEL CK 67
VZ FL PASS
IMS 100007090 / QUICKY 3,...
100007090
QUICKY 3,5 - 3,6 MM VZ FL...
3.50 - 3.60
9.50
1.30
0.30
0.15
SPRING STEEL CK 67
VZ FL PASS
IMS 10000709A / QUICKY 3,...
10000709A
QUICKY 3,5 - 3,6 MM PHO I...
3.50 - 3.60
9.50
1.30
0.30
0.13
SPRING STEEL CK 67
PHO IMP
IMS 100069570 / QUICKY 3,...
100069570
QUICKY 3,5 - 3,7 MM VZ FL...
3.50 - 3.70
9.50
1.10
0.25
0.13
SPRING STEEL CK 67
VZ FL PASS
IMS 100064750 / QUICKY 3,...
100064750
QUICKY 3,7 - 3,8 MM VZ FL...
3.69 - 3.81
8.00
1.50
0.35
0.10
SPRING STEEL CK 67
VZ FL PASS
IMS 100006050 / QUICKY 3,...
100006050
QUICKY 3,9 - 4,0 MM VZ FL...
3.90-4.00
9.00
1.40
0.50
0.20
SPRING STEEL CK 67
VZ FL PASS
IMS 100072510 / QUICKY 3,...
100072510
QUICKY 3,9 - 4,0 MM VZ FL...
3.90 - 4.00
9.00
1.40
0.50
0.20
SPRING STEEL CK 67
VZ FL PASS
IMS 100005850 / QUICKY 4,...
100005850
QUICKY 4,0 MM VZ FL PASS
4.00
9.60
1.60
0.30
0.14
SPRING STEEL CK 67
VZ FL PASS
IMS 10000176A / QUICKY 4,...
10000176A
QUICKY 4,0 MM VZ FL PASS
4.00
11.50
1.75
0.30
0.19
SPRING STEEL CK 67
VZ FL PASS
IMS 10000176B / QUICKY 4,...
10000176B
QUICKY 4,0 MM PHO IMP
4.00
11.50
1.75
0.30
0.19
SPRING STEEL CK 67
PHO IMP
IMS 10000176D / QUICKY 4,...
10000176D
QUICKY 4,0 MM IMP
4.00
11.50
1.75
0.30
0.19
SPRING STEEL CK 67
IMP
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청