Reducer concentric, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, acc. to DIN 86089
Huelsen
Reducers
Reducers Copper-Nickel
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/3_kupfer_nickel/reduzierung_182.prj},{NB=1821080208902},{ARTNR=1821080208902},{DN1=100},{DN2=80},{D1=108.0},{S1=2.5},{D2=89.0},{S2=2.0},{L=100},{GEW=0.797},{PG=Reduzierungen},{PUG=Reduzierung, konzentrischen},{NORM=DIN 86089},{AUS=nahtlos},{WERK1=Kupfer-Nickel},{WERK2=EN 12449},{WERK3=CuNi10Fe1Mn}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
1820200101601
1820200101601
16 x 12
20.0
1.0
16.0
1.0
30
0.017
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820250101601
1820250101601
20 x 12
25.0
1.5
16.0
1.0
30
0.032
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820250102001
1820250102001
20 x 16
25.0
1.5
20.0
1.0
30
0.032
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820300101601
1820300101601
25 x 12
30.0
1.5
16.0
1.0
35
0.045
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820300102001
1820300102001
25 x 16
30.0
1.5
20.0
1.0
35
0.045
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820300102501
1820300102501
25 x 20
30.0
1.5
25.0
1.5
35
0.045
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820380101601
1820380101601
32 x 12
38.0
1.5
16.0
1.0
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820380102001
1820380102001
32 x 16
38.0
1.5
20.0
1.0
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820380102501
1820380102501
32 x 20
38.0
1.5
25.0
1.5
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820380103001
1820380103001
32 x 25
38.0
1.5
30.0
1.5
50
0.083
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820440102001
1820440102001
40 x 16
44.5
1.5
20.0
1.0
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820440102501
1820440102501
40 x 20
44.5
1.5
25.0
1.5
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820440103001
1820440103001
40 x 25
44.5
1.5
30.0
1.5
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820440103801
1820440103801
40 x 32
44.5
1.5
38.0
1.5
80
0.156
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820570102501
1820570102501
50 x 20
57.0
1.5
25.0
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820570103001
1820570103001
50 x 25
57.0
1.5
30.0
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820570103801
1820570103801
50 x 32
57.0
1.5
38.0
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820570104401
1820570104401
50 x 40
57.0
1.5
44.5
1.5
80
0.201
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820760203001
1820760203001
65 x 25
76.0
2.0
30.0
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820760203801
1820760203801
65 x 32
76.0
2.0
38.0
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820760204401
1820760204401
65 x 40
76.0
2.0
44.5
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820760205701
1820760205701
65 x 50
76.0
2.0
57.0
1.5
90
0.402
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820890203801
1820890203801
80 x 32
89.0
2.0
38.0
1.5
90
0.473
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820890204401
1820890204401
80 x 40
89.0
2.0
44.5
1.5
90
0.473
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
1820890205701
1820890205701
80 x 50
89.0
2.0
57.0
1.5
90
0.473
Reducer concentric, Coppe...
Reducers
Reducers, concentric
DIN 86089
seamless
Copper-Nickel, EN 12449, ...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청