Reducer eccentric, Aluminium acc. to EN 485, EN AW 1050A-0, welded, sim. to DIN 2616-1
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD모델 선택
{huelsen/2_reduzierungen/1_aluminium/reduzierung_151.prj},{NB=1514190535505},{ARTNR=1514190535505},{DN1=400},{DN2=350},{D1=419.0},{S1=5},{D2=355.6},{S2=5},{L=355},{GEW=5.756},{PG=Reduzierungen},{PUG=Reduzierung, exzentrischen},{NORM=i.A. DIN 2616-2},{AUS=geschweisst},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A-0},{SV=keine}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1512730421904
1512730421904
250 x 200
273.0
4
219.0
4
178
1.462
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1513230427304
1513230427304
300 x 250
323.9
4
273.0
4
203
2.028
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1513230527305
1513230527305
300 x 250
323.9
5
273.0
5
203
2.526
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1513550432304
1513550432304
350 x 300
355.6
4
323.9
4
330
3.759
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1513550532305
1513550532305
350 x 300
355.6
5
323.9
5
330
4.685
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1513550427304
1513550427304
350 x 250
355.6
4
273.0
4
330
3.474
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1513550527305
1513550527305
350 x 250
355.6
5
273.0
5
330
4.329
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514060435504
1514060435504
400 x 350
406.4
4
355.6
4
355
4.541
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514060535505
1514060535505
400 x 350
406.4
5
355.6
5
355
5.661
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514060432304
1514060432304
400 x 300
406.4
4
323.9
4
355
4.350
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514060532305
1514060532305
400 x 300
406.4
5
323.9
5
355
5.422
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514190435504
1514190435504
400 x 350
419.0
4
355.6
4
355
4.617
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514190535505
1514190535505
400 x 350
419.0
5
355.6
5
355
5.756
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514190432304
1514190432304
400 x 300
419.0
4
323.9
4
355
4.426
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514190532305
1514190532305
400 x 300
419.0
5
323.9
5
355
5.517
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514570440604
1514570440604
450 x 400
457.0
4
406.4
4
381
5.529
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514570540605
1514570540605
450 x 400
457.0
5
406.4
5
381
6.895
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1514570435504
1514570435504
450 x 350
457.0
4
355.6
4
381
5.201
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1515080545705
1515080545705
500 x 450
508.0
5
457.0
5
508
10.288
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1515080540605
1515080540605
500 x 400
508.0
5
406.4
5
508
9.743
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1516100550805
1516100550805
600 x 500
610.0
5
508.0
5
508
11.936
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1516100545705
1516100545705
600 x 450
610.0
5
457.0
5
508
11.387
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1517110661006
1517110661006
700 x 600
711.0
6
610.0
6
610
20.319
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1517110650806
1517110650806
700 x 500
711.0
6
508.0
6
610
18.736
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
1518130871108
1518130871108
800 x 700
813.0
8
711.0
8
610
31.211
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
sim. to DIN 2616-2
welded
Aluminium, EN 485, EN AW ...
no
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청