카탈로그: Hub City
생성됨: 18.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
PB221UR - Duraline Mounted Bearings
Hub City
Obsolete Products
Mounted Bearings
Duraline
PB200R Series
Powered by
CAD모델 선택
{hubcityinc/obsoleteproducts/mounted_b/duraline_mb/pb200r_series/pb221ur_asmtab.prj},{NB=1001-07036},{PN=1001-07036},{MN=PB221UR},{SS=1-7/16},{DESCRIPTION=PB221URX1-7/16},{IT=Eccentric Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=High Base},{PT=Pillow Block},{PL=Duraline Mounted Ball Bearing},{A=1.875},{B=3.66},{C=2.16535},{D=3.74},{EMIN=4.75},{EMAX=5.25},{F=6.57},{G=1.88},{H=0.72},{J=0.67},{L=2.13685},{M=1.19685},{S=1.53150},{T=1/4-28TPR},{WTL=4.1},{PNH=1300-36189},{PNZ=1633011002},{PPATH=../parts/pb221ur_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
BL
Bearing Lubrication
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HS
Housing Style
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
A
[인치]
B
[인치]
C
[인치]
D
[인치]
EMIN
E Min.
[인치]
EMAX
E Max.
[인치]
F
[인치]
G
[인치]
H
[인치]
J
[인치]
L
[인치]
M
[인치]
S
[인치]
T
T Zerk
ⁿ/ₐ
WTL
WT.
[Lbs.]
1001-07026
1001-07026
PB221UR
1/2
PB221URX1/2
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.188
2.44
1.10236
2.36
3.44
4.06
5.00
1.50
0.56
0.53
1.63976
0.88976
1.12598
1/4-28TPR
1.2
1001-07027
1001-07027
PB221UR
5/8
PB221URX5/8
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.188
2.44
1.10236
2.36
3.44
4.06
5.00
1.50
0.56
0.53
1.63976
0.88976
1.12598
1/4-28TPR
1.2
1001-07028
1001-07028
PB221UR
3/4
PB221URX3/4
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.311
2.56
1.29921
2.56
3.44
4.06
5.00
1.50
0.56
0.53
1.69488
0.94488
1.22047
1/4-28TPR
1.9
1001-07029
1001-07029
PB221UR
7/8
PB221URX7/8
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.437
2.80
1.47638
2.87
3.81
4.44
5.51
1.50
0.59
0.53
1.67524
0.92524
1.22047
1/4-28TPR
2.4
1001-07030
1001-07030
PB221UR
1
PB221URX1
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.437
2.80
1.47638
2.87
3.81
4.44
5.51
1.50
0.59
0.53
1.67524
0.92524
1.22047
1/4-28TPR
2.4
1001-07031
1001-07031
PB221UR
1-1/8
PB221URX1-1/8
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.688
3.27
1.73228
3.39
4.53
5.00
6.50
1.88
0.67
0.67
2.03055
1.09055
1.40551
1/4-28TPR
2.9
1001-07032
1001-07032
PB221UR
1-3/16
PB221URX1-3/16
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.688
3.27
1.73228
3.39
4.53
5.00
6.50
1.88
0.67
0.67
2.03055
1.09055
1.40551
1/4-28TPR
2.9
1001-07033
1001-07033
PB221UR
1-1/4S
PB221URX1-1/4S
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.688
3.27
1.73228
3.39
4.53
5.00
6.50
1.88
0.67
0.67
2.03055
1.09055
1.40551
1/4-28TPR
2.9
1001-07034
1001-07034
PB221UR
1-1/4
PB221URX1-1/4
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.875
3.66
2.16535
3.74
4.75
5.25
6.57
1.88
0.72
0.67
2.13685
1.19685
1.53150
1/4-28TPR
4.1
1001-07035
1001-07035
PB221UR
1-3/8
PB221URX1-3/8
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.875
3.66
2.16535
3.74
4.75
5.25
6.57
1.88
0.72
0.67
2.13685
1.19685
1.53150
1/4-28TPR
4.1
1001-07036
1001-07036
PB221UR
1-7/16
PB221URX1-7/16
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.875
3.66
2.16535
3.74
4.75
5.25
6.57
1.88
0.72
0.67
2.13685
1.19685
1.53150
1/4-28TPR
4.1
1001-07037
1001-07037
PB221UR
1-1/2
PB221URX1-1/2
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
1.938
3.90
2.28346
4.13
5.16
5.63
7.25
2.13
0.72
0.67
2.43114
1.36614
1.72047
1/4-28TPR
4.3
1001-07038
1001-07038
PB221UR
1-5/8
PB221URX1-5/8
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.125
4.19
2.48031
4.41
5.50
6.00
7.50
2.13
0.78
0.67
2.41146
1.34646
1.72047
1/4-28TPR
4.9
1001-07039
1001-07039
PB221UR
1-11/16
PB221URX1-11/16
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.125
4.19
2.48031
4.41
5.50
6.00
7.50
2.13
0.78
0.67
2.41146
1.34646
1.72047
1/4-28TPR
4.9
1001-07040
1001-07040
PB221UR
1-3/4
PB221URX1-3/4
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.125
4.19
2.48031
4.41
5.50
6.00
7.50
2.13
0.78
0.67
2.41146
1.34646
1.72047
1/4-28TPR
4.9
1001-07041
1001-07041
PB221UR
1-7/8
PB221URX1-7/8
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.250
4.50
2.71653
4.69
6.00
6.53
8.12
2.36
0.81
0.78
2.50677
1.32677
1.72047
1/4-28TPR
6.1
1001-07042
1001-07042
PB221UR
1-15/16
PB221URX1-15/16
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.250
4.50
2.71653
4.69
6.00
6.53
8.12
2.36
0.81
0.78
2.50677
1.32677
1.72047
1/4-28TPR
6.1
1001-07043
1001-07043
PB221UR
2S
PB221URX2S
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.250
4.50
2.71653
4.69
6.00
6.53
8.12
2.36
0.81
0.78
2.50677
1.32677
1.72047
1/4-28TPR
6.1
1001-07044
1001-07044
PB221UR
2
PB221URX2
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.500
4.96
2.99213
5.08
6.44
7.00
8.62
2.36
0.91
0.78
2.67213
1.49213
1.90551
1/4-28TPR
9.0
1001-07045
1001-07045
PB221UR
2-3/16
PB221URX2-3/16
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.500
4.96
2.99213
5.08
6.44
7.00
8.62
2.36
0.91
0.78
2.67213
1.49213
1.90551
1/4-28TPR
9.0
1001-07046
1001-07046
PB221UR
2-1/4
PB221URX2-1/4
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.750
5.44
3.31102
5.67
6.97
7.50
9.50
2.75
0.98
0.78
2.87894
1.50394
1.93701
1/4-28TPR
11.1
1001-07047
1001-07047
PB221UR
2-7/16
PB221URX2-7/16
Eccentric Lock - Narrow I...
Relube
Cast Iron
High Base
Pillow Block
Duraline Mounted Ball Bea...
2.750
5.44
3.31102
5.67
6.97
7.50
9.50
2.75
0.98
0.78
2.87894
1.50394
1.93701
1/4-28TPR
11.1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청