CD40 - Chain guide - with C-channel - no hole
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd40_asmtab.prj},{NB=CD40WG-60-L450},{MO=CD40WG},{TYPE=With C-channel·No hole type·Concave type},{MQ=Ultra high molecular weight polyethylene},{MQ1=Steel (Galvanized)},{SE=60},{L=450},{A=7.4},{HH=11.7},{W=30},{D=24},{E=12.4},{F=19.8},{G=18.5},{H=20.6},{TT=1.5},{INFOTEXT=website},{PPATH=cd40/../cd40/assembiles/cd40_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CNSORDERNO
ⁿ/ₐ
MO
model
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MQ
material quality(Slide rail)
ⁿ/ₐ
MQ1
material quality(C-shaped steel trough)
ⁿ/ₐ
SE
series
ⁿ/ₐ
A
[mm]
HH
h
[mm]
W
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
TT
t
[mm]
CD40TG-35-L450
CD40TG-35-L450
CD40TG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
35
4.4
2.3
20
17
14.0
17.0
10.0
10.0
1.5
CD40TG-40-L450
CD40TG-40-L450
CD40TG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
40
7.4
2.4
20
17
14.0
17.0
10.0
10.0
1.5
CD40TG-50-L450
CD40TG-50-L450
CD40TG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
50
8.8
2.8
20
17
14.0
17.0
10.0
10.0
1.5
CD40TG-60-L450
CD40TG-60-L450
CD40TG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
60
11.8
3.5
28
20
14.0
24.0
14.0
12.0
2.0
CD40WG-35-L450
CD40WG-35-L450
CD40WG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
35
4.6
4.3
30
24
5.3
9.9
7.9
9.3
1.5
CD40WG-40-L450
CD40WG-40-L450
CD40WG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
40
5.1
7.4
30
24
8.4
13.2
11.7
13.7
1.5
CD40WG-50-L450
CD40WG-50-L450
CD40WG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
50
6.4
8.9
30
24
10.7
16.5
14.5
16.2
1.5
CD40WG-60-L450
CD40WG-60-L450
CD40WG
With C-channel·No hole ty...
Ultra high molecular weig...
Steel (Galvanized)
60
7.4
11.7
30
24
12.4
19.8
18.5
20.6
1.5
CD40TU-35-L450
CD40TU-35-L450
CD40TU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
35
4.4
2.3
20
17
14.0
17.0
10.0
10.0
1.5
CD40TU-40-L450
CD40TU-40-L450
CD40TU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
40
7.4
2.4
20
17
14.0
17.0
10.0
10.0
1.5
CD40TU-50-L450
CD40TU-50-L450
CD40TU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
50
8.8
2.8
20
17
14.0
17.0
10.0
10.0
1.5
CD40TU-60-L450
CD40TU-60-L450
CD40TU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
60
11.8
3.5
28
20
14.0
24.0
14.0
12.0
2.0
CD40WU-35-L450
CD40WU-35-L450
CD40WU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
35
4.6
4.3
30
24
5.3
9.9
7.9
9.3
1.5
CD40WU-40-L450
CD40WU-40-L450
CD40WU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
40
5.1
7.4
30
24
8.4
13.2
11.7
13.7
1.5
CD40WU-50-L450
CD40WU-50-L450
CD40WU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
50
6.4
8.9
30
24
10.7
16.5
14.5
16.2
1.5
CD40WU-60-L450
CD40WU-60-L450
CD40WU
With C-channel·No hole ty...
Ultra high molecular weig...
stainless steel
60
7.4
11.7
30
24
12.4
19.8
18.5
20.6
1.5
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청