CD21C - Sprocket / chain 40 series
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd21c.prj},{NB=CD21CF-40-36-D20},{MO=CD21CF},{XL=40 series(08A)},{SE=40},{ATTA=Kimi screw},{Z=36},{DD=20},{DO=153},{H=68},{GD=0},{W=28},{V=10},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
MO
model
ⁿ/ₐ
XL
series
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HT
heat treatment
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
SE
series
ⁿ/ₐ
ATTA
attachments
ⁿ/ₐ
Z
z
ⁿ/ₐ
M
Set the screws M
ⁿ/ₐ
KEYWAY
KEYWAY b×t
[mm]
DP
Dp
[mm]
DO
Do
[mm]
H
h
[mm]
GD
gd
[mm]
W
w
[mm]
V
[mm]
CD21CF-40-9-D12
CD21CF-40-9-D12
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
9
5
4×1.8
37.13
42
28
23
22
5
CD21CF-40-10-D12
CD21CF-40-10-D12
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
10
5
4×1.8
41.10
46
32
27
22
5
CD21CF-40-11-D12
CD21CF-40-11-D12
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
11
5
4×1.8
45.08
51
36
31
22
5
CD21CF-40-12-D12
CD21CF-40-12-D12
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
12
5
4×1.8
49.07
55
40
35
22
5
CD21CF-40-13-D12
CD21CF-40-13-D12
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
13
5
4×1.8
53.07
59
37
0
22
6
CD21CF-40-14-D12
CD21CF-40-14-D12
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
14
5
4×1.8
57.07
63
42
0
22
6
CD21CF-40-15-D12
CD21CF-40-15-D12
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
15
5
4×1.8
61.08
67
46
0
22
6
CD21CF-40-16-D14
CD21CF-40-16-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
16
6
5×2.3
65.10
71
50
0
22
6
CD21CF-40-17-D14
CD21CF-40-17-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
17
6
5×2.3
69.12
76
54
0
22
6
CD21CF-40-18-D14
CD21CF-40-18-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
18
6
5×2.3
73.14
80
57
0
22
6
CD21CF-40-19-D14
CD21CF-40-19-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
19
6
5×2.3
77.16
84
62
0
22
6
CD21CF-40-20-D14
CD21CF-40-20-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
20
6
5×2.3
81.18
88
67
0
25
7
CD21CF-40-21-D14
CD21CF-40-21-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
21
6
5×2.3
85.21
92
71
0
25
7
CD21CF-40-22-D14
CD21CF-40-22-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
22
6
5×2.3
89.24
96
75
0
25
7
CD21CF-40-23-D14
CD21CF-40-23-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
23
6
5×2.3
93.27
100
77
0
25
7
CD21CF-40-24-D14
CD21CF-40-24-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
24
6
5×2.3
97.30
104
63
0
25
7
CD21CF-40-25-D14
CD21CF-40-25-D14
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
25
6
5×2.3
101.33
108
63
0
25
7
CD21CF-40-26-D18
CD21CF-40-26-D18
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
26
6
6×2.8
105.36
112
63
0
25
7
CD21CF-40-28-D20
CD21CF-40-28-D20
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
28
6
6×2.8
113.43
120
63
0
25
7
CD21CF-40-30-D20
CD21CF-40-30-D20
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
30
6
6×2.8
121.50
128
63
0
25
7
CD21CF-40-32-D20
CD21CF-40-32-D20
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
32
6
6×2.8
129.57
137
68
0
28
10
CD21CF-40-34-D20
CD21CF-40-34-D20
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
34
6
6×2.8
137.64
145
68
0
28
10
CD21CF-40-35-D20
CD21CF-40-35-D20
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
35
6
6×2.8
141.68
149
68
0
28
10
CD21CF-40-36-D20
CD21CF-40-36-D20
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
36
6
6×2.8
145.72
153
68
0
28
10
CD21CF-40-38-D24
CD21CF-40-38-D24
CD21CF
40 series(08A)
S45C
Addendum high frequency
Blackening
40
Kimi screw
38
8
8×3.3
153.79
161
68
0
28
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청