CD21B·06B - Sprocket-06B Series
HEFA
7-sprocket_chain
Powered by
CAD모델 선택
{hefa/7-sprocket_chain/cd21b06b.prj},{NB=CD21BF-06B-20-D12},{MO=CD21BF},{XL=06B},{SE=35},{Z=20},{DD=12},{DO=64.3},{H=50},{GD=0},{W=20},{V=6},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
MO
model
ⁿ/ₐ
XL
series
ⁿ/ₐ
MQ
material quality
ⁿ/ₐ
HT
heat treatment
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
Z
z
ⁿ/ₐ
KEYWAY
KEYWAY b×t
[mm]
M
Set the screws M
ⁿ/ₐ
DP
Dp
[mm]
DO
Do
[mm]
H
h
[mm]
GD
gd
[mm]
W
w
[mm]
V
[mm]
CD21BF-06B-9-D10
CD21BF-06B-9-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
9
3×1.4
4
27.85
31.0
21
16
20
6
CD21BF-06B-10-D10
CD21BF-06B-10-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
10
3×1.4
4
30.82
34.0
24
20
20
6
CD21BF-06B-11-D10
CD21BF-06B-11-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
11
3×1.4
4
33.81
37.0
27
22
20
6
CD21BF-06B-12-D10
CD21BF-06B-12-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
12
3×1.4
4
36.80
40.0
30
24
20
6
CD21BF-06B-13-D10
CD21BF-06B-13-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
13
3×1.4
4
39.80
43.0
32
28
20
6
CD21BF-06B-14-D10
CD21BF-06B-14-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
14
3×1.4
4
42.80
46.3
32
0
20
6
CD21BF-06B-15-D10
CD21BF-06B-15-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
15
3×1.4
4
45.81
49.3
35
0
20
6
CD21BF-06B-16-D10
CD21BF-06B-16-D10
CD21BF
06B
S45C
Addendum high frequency
Blackening
16
3×1.4
4
48.82
52.3
37
0
20
6
CD21BF-06B-17-D12
CD21BF-06B-17-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
17
4×1.8
5
51.84
55.3
41
0
20
6
CD21BF-06B-18-D12
CD21BF-06B-18-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
18
4×1.8
5
54.85
58.3
44
0
20
6
CD21BF-06B-19-D12
CD21BF-06B-19-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
19
4×1.8
5
57.87
61.3
47
0
20
6
CD21BF-06B-20-D12
CD21BF-06B-20-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
20
4×1.8
5
60.89
64.3
50
0
20
6
CD21BF-06B-21-D12
CD21BF-06B-21-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
21
4×1.8
5
63.91
68.0
53
0
20
6
CD21BF-06B-22-D12
CD21BF-06B-22-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
22
4×1.8
5
66.93
71.0
56
0
20
6
CD21BF-06B-23-D12
CD21BF-06B-23-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
23
4×1.8
5
69.95
73.5
60
0
20
6
CD21BF-06B-24-D12
CD21BF-06B-24-D12
CD21BF
06B
S45C
Addendum high frequency
Blackening
24
4×1.8
5
72.97
77.0
53
0
22
8
CD21BF-06B-25-D15
CD21BF-06B-25-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
25
5×2.3
6
76.00
80.0
53
0
22
8
CD21BF-06B-26-D15
CD21BF-06B-26-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
26
5×2.3
6
79.02
83.0
53
0
22
8
CD21BF-06B-27-D15
CD21BF-06B-27-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
27
5×2.3
6
82.05
86.0
53
0
22
8
CD21BF-06B-28-D15
CD21BF-06B-28-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
28
5×2.3
6
85.07
89.0
53
0
22
8
CD21BF-06B-30-D15
CD21BF-06B-30-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
30
5×2.3
6
91.12
94.7
60
0
22
8
CD21BF-06B-32-D15
CD21BF-06B-32-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
32
5×2.3
6
97.18
101.3
65
0
22
8
CD21BF-06B-35-D15
CD21BF-06B-35-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
35
5×2.3
6
106.26
110.4
65
0
22
8
CD21BF-06B-36-D15
CD21BF-06B-36-D15
CD21BF
06B
S45C
Addendum high frequency
Blackening
36
5×2.3
6
109.29
113.4
70
0
22
8
CD21BF-06B-40-D20
CD21BF-06B-40-D20
CD21BF
06B
S45C
Addendum high frequency
Blackening
40
6×2.8
6
121.40
125.5
70
0
25
10
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청