BA18CA - Sealing ring (star type)
HEFA
29-sealingelemeng
Powered by
CAD모델 선택
{hefa/29-sealingelemeng/ba18.prj},{NB=BA18CA-d3.53-D15.47},{SC=BA18CA},{LX=star type},{MAT=Nitrile rubber},{HRC=HS70±5},{CL=black},{OTR=-20~100°C},{PP=Mineral oil resistance},{DD=3.53},{DDPE=±0.10},{D=15.47},{DPE=±0.22},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
HRC
Hardness (Shore)
ⁿ/ₐ
CL
colour
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
PP
purpose
ⁿ/ₐ
DD
d
[mm]
DDPE
d public errand
ⁿ/ₐ
D
[mm]
DPE
D public errand
ⁿ/ₐ
BA18CA-d1.78-D14
BA18CA-d1.78-D14
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
14.00
±0.12
BA18CA-d1.78-D15.6
BA18CA-d1.78-D15.6
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
15.60
±0.22
BA18CA-d1.78-D17.17
BA18CA-d1.78-D17.17
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
17.17
±0.22
BA18CA-d1.78-D18.77
BA18CA-d1.78-D18.77
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
18.77
±0.22
BA18CA-d1.78-D20.35
BA18CA-d1.78-D20.35
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
20.35
±0.22
BA18CA-d1.78-D21.95
BA18CA-d1.78-D21.95
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
21.95
±0.22
BA18CA-d1.78-D23.52
BA18CA-d1.78-D23.52
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
23.52
±0.22
BA18CA-d1.78-D25.12
BA18CA-d1.78-D25.12
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
25.12
±0.25
BA18CA-d1.78-D28.3
BA18CA-d1.78-D28.3
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
28.30
±0.25
BA18CA-d1.78-D34.65
BA18CA-d1.78-D34.65
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
34.65
±0.30
BA18CA-d1.78-D37.82
BA18CA-d1.78-D37.82
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
37.82
±0.30
BA18CA-d1.78-D44.17
BA18CA-d1.78-D44.17
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.07
44.17
±0.38
BA18CA-d1.78-D10.77
BA18CA-d1.78-D10.77
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
1.78
±0.08
10.77
±0.12
BA18CA-d2.62-D12.37
BA18CA-d2.62-D12.37
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
12.37
±0.12
BA18CA-d2.62-D17.12
BA18CA-d2.62-D17.12
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
17.12
±0.22
BA18CA-d2.62-D18.72
BA18CA-d2.62-D18.72
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
18.72
±0.22
BA18CA-d2.62-D20.29
BA18CA-d2.62-D20.29
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
20.29
±0.22
BA18CA-d2.62-D21.89
BA18CA-d2.62-D21.89
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
21.89
±0.22
BA18CA-d2.62-D23.47
BA18CA-d2.62-D23.47
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
23.47
±0.22
BA18CA-d2.62-D25.07
BA18CA-d2.62-D25.07
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
25.07
±0.25
BA18CA-d2.62-D26.64
BA18CA-d2.62-D26.64
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
26.64
±0.25
BA18CA-d2.62-D29.82
BA18CA-d2.62-D29.82
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
29.82
±0.25
BA18CA-d2.62-D31.42
BA18CA-d2.62-D31.42
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
31.42
±0.30
BA18CA-d2.62-D36.17
BA18CA-d2.62-D36.17
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
36.17
±0.30
BA18CA-d2.62-D50.47
BA18CA-d2.62-D50.47
BA18CA
star type
Nitrile rubber
HS70±5
black
-20~100°C
Mineral oil resistance
2.62
±0.08
50.47
±0.43
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청