BG28 - Ball plunger - Extended
HEFA
25-plunger-positingningparts
Powered by
CAD모델 선택
{hefa/25-plunger-positingningparts/bg28.prj},{NB=BG28EC-M10},{SC=BG28EC},{QTLB=Metal ball joint},{LXFZ=Super heavy load type},{BM=S45C},{BH=28~35HRC},{MBST=plate with nickel},{BJM=SUJ2},{BJH=50~60HRC},{SM=SWP-B},{ARM=SUS304},{UT=-30~80℃},{M=10},{DD=5.0},{R=1.2},{T=26.0},{TT=3.0},{B=5.0},{LMIN=26.7},{LMAX=58.70},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
QTLB
Type ball joint category
ⁿ/ₐ
LXFZ
Type load
ⁿ/ₐ
BM
Body material
ⁿ/ₐ
BH
Body hardness
ⁿ/ₐ
MBST
Main body surface treatment
ⁿ/ₐ
BJM
Ball joint material
ⁿ/ₐ
BJH
Ball joint hardness
ⁿ/ₐ
SM
Spring material
ⁿ/ₐ
ARM
Adjusting ring material
ⁿ/ₐ
UT
Usable temperature
ⁿ/ₐ
M
[mm]
DD
d
[mm]
R
[mm]
T
[mm]
TT
t
[mm]
B
[mm]
LMIN
Load (N)min
ⁿ/ₐ
LMAX
Load (N)max
ⁿ/ₐ
BG28BA-M3
BG28BA-M3
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
3
1.5
0.5
12.0
1.0
1.5
0.3
0.64
BG28BA-M4
BG28BA-M4
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
4
2.5
0.8
14.0
1.5
2.0
0.6
1.60
BG28BA-M5
BG28BA-M5
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
5
3.0
0.8
16.0
2.0
2.5
1.0
3.12
BG28BA-M6
BG28BA-M6
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
6
3.0
0.8
19.0
2.5
3.0
1.6
4.85
BG28BA-M8
BG28BA-M8
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
8
4.0
1.0
22.0
2.5
4.0
2.4
6.36
BG28BA-M10
BG28BA-M10
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
10
5.0
1.2
26.0
3.0
5.0
3.0
8.10
BG28BA-M12
BG28BA-M12
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
12
7.1
1.8
30.0
3.0
6.0
3.5
9.68
BG28BA-M16
BG28BA-M16
BG28BA
Metal ball joint
Ultra light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
16
9.5
2.5
38.0
3.0
8.0
5.7
15.80
BG28CA-M3
BG28CA-M3
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
3
1.5
0.5
12.0
1.0
1.5
1.0
2.00
BG28CA-M4
BG28CA-M4
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
4
2.5
0.8
14.0
1.5
2.0
2.0
4.90
BG28CA-M5
BG28CA-M5
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
5
3.0
0.8
16.0
2.0
2.5
2.9
9.80
BG28CA-M6
BG28CA-M6
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
6
3.0
0.8
19.0
2.5
3.0
4.9
14.70
BG28CA-M8
BG28CA-M8
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
8
4.0
1.0
22.0
2.5
4.0
6.9
19.60
BG28CA-M10
BG28CA-M10
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
10
5.0
1.2
26.0
3.0
5.0
8.8
24.50
BG28CA-M12
BG28CA-M12
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
12
7.1
1.8
30.0
3.0
6.0
9.8
29.40
BG28CA-M16
BG28CA-M16
BG28CA
Metal ball joint
Light load type
S45C
28~35HRC
Blackening
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
16
9.5
2.5
38.0
3.0
8.0
15.7
49.00
BG28DJ-M3
BG28DJ-M3
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
3
1.5
0.5
12.0
1.0
1.5
1.5
2.90
BG28DJ-M4
BG28DJ-M4
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
4
2.5
0.8
14.0
1.5
2.0
3.9
9.80
BG28DJ-M5
BG28DJ-M5
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
5
3.0
0.8
16.0
2.0
2.5
4.9
19.60
BG28DJ-M6
BG28DJ-M6
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
6
3.0
0.8
19.0
2.5
3.0
9.8
29.40
BG28DJ-M8
BG28DJ-M8
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
8
4.0
1.0
22.0
2.5
4.0
12.7
39.20
BG28DJ-M10
BG28DJ-M10
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
10
5.0
1.2
26.0
3.0
5.0
18.6
49.00
BG28DJ-M12
BG28DJ-M12
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
12
7.1
1.8
30.0
3.0
6.0
19.6
58.80
BG28DJ-M16
BG28DJ-M16
BG28DJ
Metal ball joint
Heavy duty type
SUS304
-
-
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
16
9.5
2.5
38.0
3.0
8.0
29.4
98.00
BG28EC-M3
BG28EC-M3
BG28EC
Metal ball joint
Super heavy load type
S45C
28~35HRC
plate with nickel
SUJ2
50~60HRC
SWP-B
SUS304
-30~80℃
3
1.5
0.5
12.0
1.0
1.5
2.2
5.00
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청