BM10DEFG - Stop bolt with stop - standard type / hexagonal socket hole type
HEFA
24-screw
Powered by
CAD모델 선택
{hefa/24-screw/bm10d-e-f-g.prj},{NB=BM10EE-M6-L40},{SC=BM10EE},{LX=Standard type},{LX1=SR type},{MAT=SCM435},{ST=Galvanized},{SG=10.9},{SM=polyurethane},{SCL=black},{BH=Shaw A90},{AM=SS400},{AST=Galvanized},{M=6},{L=40},{DD=8.0},{A=10.0},{C=11.5},{H=4.0},{EE=2.0},{T=2.0},{TT1=2.6},{MM=3.6},{V=3.0},{A1=3.0},{SR=8.0},{INFOTEXT=website},{PPATH=bm10defg/../bm10defg/bm10defg_assemblies/bm10defg_assemblies_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
LX1
type1
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
SG
strength grade
ⁿ/ₐ
SM
Stopper material
ⁿ/ₐ
SCL
Stop color
ⁿ/ₐ
BH
Block hardness
ⁿ/ₐ
AM
Accessory material
ⁿ/ₐ
AST
Accessory surface treatment
ⁿ/ₐ
M
ⁿ/ₐ
L
[mm]
DD
d
[mm]
A
[mm]
C
(C)
[mm]
H
[mm]
EE
e
[mm]
T
t
[mm]
TT1
t1
[mm]
MM
m
[mm]
V
[mm]
A1
[mm]
SR
[mm]
BM10DE-M3-L15
BM10DE-M3-L15
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
15
3.5
5.5
6.4
2.0
0.7
1.5
2.0
1.8
0.0
0.0
3.5
BM10DE-M3-L20
BM10DE-M3-L20
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
20
3.5
5.5
6.4
2.0
0.7
1.5
2.0
1.8
0.0
0.0
3.5
BM10DE-M3-L25
BM10DE-M3-L25
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
25
3.5
5.5
6.4
2.0
0.7
1.5
2.0
1.8
0.0
0.0
3.5
BM10DE-M3-L30
BM10DE-M3-L30
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
30
3.5
5.5
6.4
2.0
0.7
1.5
2.0
1.8
0.0
0.0
3.5
BM10DE-M3-L35
BM10DE-M3-L35
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
35
3.5
5.5
6.4
2.0
0.7
1.5
2.0
1.8
0.0
0.0
3.5
BM10DE-M3-L40
BM10DE-M3-L40
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
3
40
3.5
5.5
6.4
2.0
0.7
1.5
2.0
1.8
0.0
0.0
3.5
BM10DE-M4-L15
BM10DE-M4-L15
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
15
5.0
7.0
8.1
2.8
1.5
1.5
2.2
2.4
2.2
2.0
5.0
BM10DE-M4-L20
BM10DE-M4-L20
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
20
5.0
7.0
8.1
2.8
1.5
1.5
2.2
2.4
2.2
2.0
5.0
BM10DE-M4-L25
BM10DE-M4-L25
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
25
5.0
7.0
8.1
2.8
1.5
1.5
2.2
2.4
2.2
2.0
5.0
BM10DE-M4-L30
BM10DE-M4-L30
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
30
5.0
7.0
8.1
2.8
1.5
1.5
2.2
2.4
2.2
2.0
5.0
BM10DE-M4-L35
BM10DE-M4-L35
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
35
5.0
7.0
8.1
2.8
1.5
1.5
2.2
2.4
2.2
2.0
5.0
BM10DE-M4-L40
BM10DE-M4-L40
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
4
40
5.0
7.0
8.1
2.8
1.5
1.5
2.2
2.4
2.2
2.0
5.0
BM10DE-M5-L15
BM10DE-M5-L15
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
15
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M5-L20
BM10DE-M5-L20
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
20
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M5-L25
BM10DE-M5-L25
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
25
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M5-L30
BM10DE-M5-L30
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
30
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M5-L35
BM10DE-M5-L35
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
35
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M5-L40
BM10DE-M5-L40
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
40
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M5-L45
BM10DE-M5-L45
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
45
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M5-L50
BM10DE-M5-L50
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
5
50
6.0
8.0
9.2
3.5
1.5
1.5
2.3
3.2
2.8
2.5
6.0
BM10DE-M6-L20
BM10DE-M6-L20
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
20
8.0
10.0
11.5
4.0
2.0
2.0
2.6
3.6
3.0
3.0
8.0
BM10DE-M6-L25
BM10DE-M6-L25
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
25
8.0
10.0
11.5
4.0
2.0
2.0
2.6
3.6
3.0
3.0
8.0
BM10DE-M6-L30
BM10DE-M6-L30
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
30
8.0
10.0
11.5
4.0
2.0
2.0
2.6
3.6
3.0
3.0
8.0
BM10DE-M6-L35
BM10DE-M6-L35
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
35
8.0
10.0
11.5
4.0
2.0
2.0
2.6
3.6
3.0
3.0
8.0
BM10DE-M6-L40
BM10DE-M6-L40
BM10DE
Standard type
Flat head type
SCM435
Galvanized
10.9
polyurethane
black
Shaw A90
SS400
Galvanized
6
40
8.0
10.0
11.5
4.0
2.0
2.0
2.6
3.6
3.0
3.0
8.0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청