Nederlands
English
품질보증 정보
카탈로그: HECO-Schrauben
생성됨: 26.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HECO-Schrauben
MMS-plus - MULTI-MONTI-plus I , with internal metric thread
HECO-Schrauben
Betonschrauben
MULTI-MONTI-plus
Powered by
CAD모델 선택
{heco_schrauben/betonschrauben/multi_monti_plus/multi_monti_plus_i.prj},{NB=MMS-plus I 7,5x40 znb 50 VAR},{ARTNR=48696},{PROFAM=MULTI-MONTI-plus},{D=7.5},{L=40},{MAT=Kohlenstoffstahl},{KOPF=Innengewindeanker},{DK=14.5},{ANTR=Sechskantkopf},{ANTRGR=SW-13},{MFIX=M8 x 12 mm},{TFIX=5},{TFIX2=},{HNOM1=35},{HNOM2=},{OB=verzinkt blau, A2K},{VE=50},{VERP=VARIANTA-Handwerkerverpackung},{ETA=ja},{MASS=14.000},{LODDEST=mechanical},{LODLEVEL=high},{LINAX=MMS-plus I 7,5x40 znb 50 VAR},{VER=1},{VX=pieces},{SW=13.000},{P=4.80},{LG=33.5},{K=2.000},{NDM1=0.000},{NDM=8.000},{D33=6.466},{K1=24.00},{K2=12.000},{K3=0.000},{PP=1.250},{D3=5.90},{D4=5.450},{D5=8.000},{D6=6.950},{D7=6.420},{TT1=0.520},{TT2=1.160},{TT3=2.480},{LINK=Link}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
PROFAM
Product Family
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
NAME
Article description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
KOPF
Head
ⁿ/ₐ
DK
Head Diameter
[mm]
ANTR
Recess
ⁿ/ₐ
ANTRGR
Recess size
ⁿ/ₐ
MFIX
Connection thread
ⁿ/ₐ
TFIX
Clamping strength 1
[mm]
TFIX2
Clamping strength 2
[mm]
HNOM1
Embedment depth 1
[mm]
HNOM2
Embedment depth 2
[mm]
OB
Surface
ⁿ/ₐ
VE
Quantity per package
[piece(s)]
VERP
Package type
ⁿ/ₐ
ETA
ETA admission
ⁿ/ₐ
MASS
Weight
[g]
MMS-plus I 6,0x40 znb 100...
48692
MULTI-MONTI-plus
6.0
40
MULTI-MONTI-plus I 6 x 40...
carbon steel
with internal metric thre...
11.0
hexagon head
SW-10
M6 x 15 mm
5
35
bright zinc plated, A2K
100
VARIANTA - Boxes for prof...
yes
10.030
MMS-plus I 7,5x40 znb 40 ...
49833
MULTI-MONTI-plus
7.5
40
MULTI-MONTI-plus I 7.5 x ...
carbon steel
with internal metric thre...
14.5
hexagon head
SW-13
Combination thread M8 / M...
5
35
bright zinc plated, A2K
40
VARIANTA - Boxes for prof...
yes
17.600
MMS-plus I 7,5x40 znb 50 ...
48696
MULTI-MONTI-plus
7.5
40
MULTI-MONTI-plus I 7.5 x ...
carbon steel
with internal metric thre...
14.5
hexagon head
SW-13
M8 x 12 mm
5
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
14.000
MMS-plus I 7,5x60 znb 40 ...
49834
MULTI-MONTI-plus
7.5
60
MULTI-MONTI-plus I 7.5 x ...
carbon steel
with internal metric thre...
14.5
hexagon head
SW-13
Combination thread M8 / M...
5
25
55
35
bright zinc plated, A2K
40
VARIANTA - Boxes for prof...
yes
21.850
MMS-plus I 7,5x60 znb 50 ...
48698
MULTI-MONTI-plus
7.5
60
MULTI-MONTI-plus I 7.5 x ...
carbon steel
with internal metric thre...
14.5
hexagon head
SW-13
M8 x 12 mm
5
25
55
35
bright zinc plated, A2K
50
VARIANTA - Boxes for prof...
yes
19.900
MMS-plus I 10,0x60 znb 25...
48700
MULTI-MONTI-plus
10.0
60
MULTI-MONTI-plus I 10 x 6...
carbon steel
with internal metric thre...
19.5
hexagon head
SW-13
M10 x 13 mm
10
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
38.700
MMS-plus I 10,0x75 znb 25...
48702
MULTI-MONTI-plus
10.0
75
MULTI-MONTI-plus I 10 x 7...
carbon steel
with internal metric thre...
19.5
hexagon head
SW-13
M10 x 13 mm
10
25
65
50
bright zinc plated, A2K
25
VARIANTA - Boxes for prof...
yes
43.700
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청