카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 23050. - Spherical Washers Conical Seats, stainless steel, similar to DIN 6319, form G
Halder
Standard Parts
Clamping Elements
EH 23050. Spherical Washers/ Conical Seats, similar to DIN 6319
Powered by
CAD모델 선택
{halder/normalien/spannelemente/eh_2305_kk/eh_2305_kk_form_g.prj},{NB=EH 23050.0490 Kugelscheibe-Kegelpfanne},{BESTNR=23050.0490},{BESTNRX=23050.490},{MAT=Rostfreier Stahl 1.4305},{AUS=Kegelpfannen aus rostfreiem Stahl, Form G},{D2=35.0},{D4=68},{D5=49.0},{H3=12.0},{FBO=30},{BELA=191},{DM=1050},{G=236.0},{VERS=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D2
H13
[mm]
D4
[mm]
D5
[mm]
H3
[mm]
FBO
for bolt
ⁿ/ₐ
BELA
max. load capacity for static load max.
[kN]
DM
Torqü for screwed connections max.
[Nm]
G
weight
[g]
EH 23050.0466 Spherical W...
23050.0466
Stainless steel 1.4305
conical seats from stainl...
7.1
17
11.0
4.0
6
6
6
5.8
EH 23050.0468 Spherical W...
23050.0468
Stainless steel 1.4305
conical seats from stainl...
9.6
24
14.5
5.0
8
12
16
15.0
EH 23050.0470 Spherical W...
23050.0470
Stainless steel 1.4305
conical seats from stainl...
12.0
30
18.5
5.0
10
16
32
22.0
EH 23050.0472 Spherical W...
23050.0472
Stainless steel 1.4305
conical seats from stainl...
14.2
36
20.0
6.0
12
24
56
40.0
EH 23050.0476 Spherical W...
23050.0476
Stainless steel 1.4305
conical seats from stainl...
19.0
44
26.0
7.0
16
45
135
66.0
EH 23050.0480 Spherical W...
23050.0480
Stainless steel 1.4305
conical seats from stainl...
23.2
50
31.0
8.0
20
71
280
95.0
EH 23050.0484 Spherical W...
23050.0484
Stainless steel 1.4305
conical seats from stainl...
28.0
60
37.0
10.0
24
105
455
171.0
EH 23050.0490 Spherical W...
23050.0490
Stainless steel 1.4305
conical seats from stainl...
35.0
68
49.0
12.0
30
191
1050
236.0
EH 23050.0706 Spherical W...
23050.0706
Stainless steel A4
conical seats from stainl...
7.1
17
11.0
4.0
6
6
6
5.8
EH 23050.0708 Spherical W...
23050.0708
Stainless steel A4
conical seats from stainl...
9.6
24
14.5
5.0
8
12
16
15.0
EH 23050.0710 Spherical W...
23050.0710
Stainless steel A4
conical seats from stainl...
12.0
30
18.5
5.0
10
16
32
22.0
EH 23050.0712 Spherical W...
23050.0712
Stainless steel A4
conical seats from stainl...
14.2
36
20.0
6.0
12
24
56
40.0
EH 23050.0716 Spherical W...
23050.0716
Stainless steel A4
conical seats from stainl...
19.0
44
26.0
7.0
16
45
135
66.0
EH 23050.0720 Spherical W...
23050.0720
Stainless steel A4
conical seats from stainl...
23.2
50
31.0
8.0
20
71
280
95.0
EH 23050.0724 Spherical W...
23050.0724
Stainless steel A4
conical seats from stainl...
28.0
60
37.0
10.0
24
105
455
171.0
EH 23050.0730 Spherical W...
23050.0730
Stainless steel A4
conical seats from stainl...
35.0
68
49.0
12.0
30
191
1050
236.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청