카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 24590. - Handwheels DIN 950 light-metal / without keyway, with fixed handle
Halder
Standard Parts
Operating Elements
EH 24590. Handwheels, DIN 950 light metal
without keyway, with fixed handle
Powered by
CAD모델 선택
{halder/normalien/bedienteile/eh_2459/eh_2459_2/eh_2459_2.prj},{NB=EH 24590.0450 Handrad},{BESTNR=24590.0450},{BESTNRX=2459.450},{ROT=3.000},{AUS=ohne Nut, mit festem Griff EH 2445, montiert, form B-F/G, klein},{D1=400},{D2=30},{D3=65},{L1=38},{L2=25},{AA=5},{ZB=36},{G=2950},{B3=8},{T=33.3},{D5=80},{H1=34},{H2=30},{B1=37},{A=50},{C=12},{E=171},{B2=26},{R5=16.0},{F=f4},{ID=2445036}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
[mm]
D2
H7 small-large
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
AA
Number of spokes
ⁿ/ₐ
ZB
corresponding Machine Handles DIN 39/DIN 98
[mm]
G
weight
[g]
EH 24590.0400 Handwheel
24590.0400
without keyway, with fixe...
80
10
24
16
13
3
16
170
EH 24590.0405 Handwheel
24590.0405
without keyway, with fixe...
100
10
26
17
16
3
16
220
EH 24590.0410 Handwheel
24590.0410
without keyway, with fixe...
125
12
28
18
18
3
20
350
EH 24590.0415 Handwheel
24590.0415
without keyway, with fixe...
140
14
30
19
20
3
20
420
EH 24590.0420 Handwheel
24590.0420
without keyway, with fixe...
160
14
32
20
20
3
25
590
EH 24590.0430 Handwheel
24590.0430
without keyway, with fixe...
200
18
38
24
21
3
25
1040
EH 24590.0440 Handwheel
24590.0440
without keyway, with fixe...
250
22
45
28
22
5
32
1635
EH 24590.0445 Handwheel
24590.0445
without keyway, with fixe...
315
26
53
33
23
5
32
2285
EH 24590.0450 Handwheel
24590.0450
without keyway, with fixe...
400
30
65
38
25
5
36
2950
EH 24590.0401 Handwheel
24590.0401
without keyway, with fixe...
80
12
24
16
13
3
16
170
EH 24590.0406 Handwheel
24590.0406
without keyway, with fixe...
100
12
26
17
16
3
16
220
EH 24590.0411 Handwheel
24590.0411
without keyway, with fixe...
125
14
28
18
18
3
20
350
EH 24590.0416 Handwheel
24590.0416
without keyway, with fixe...
140
16
30
19
20
3
20
420
EH 24590.0421 Handwheel
24590.0421
without keyway, with fixe...
160
16
32
20
20
3
25
590
EH 24590.0431 Handwheel
24590.0431
without keyway, with fixe...
200
22
38
24
21
3
25
1040
EH 24590.0441 Handwheel
24590.0441
without keyway, with fixe...
250
26
45
28
22
5
32
1635
EH 24590.0446 Handwheel
24590.0446
without keyway, with fixe...
315
30
53
33
23
5
32
2285
EH 24590.0451 Handwheel
24590.0451
without keyway, with fixe...
400
34
65
38
25
5
36
2950
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청