Nederlands
português
中文
한국어
품질보증 정보
카탈로그: GGB
생성됨: 12.05.2017
카탈로그의 특징:
CADENAS 품질관리 툴 PARTproject QA를 사용하여 집중관리
Electronic test run was passed (CAD compatibility assured)
기본/표준언어로서 영어
가장 중요한 20가지 모델링 법칙이 따라옵니다.
ERP매핑을 PARTupdate에서 사용할 수 있습니다.
GGB
UNI 베어링 하우징 밀리미터 - 베어링 하우징 밀리미터
GGB
베어링 하우징
UNI - 베어링 하우징
Powered by
CAD모델 선택
{ggb/exalign/uni_gleitlagergehaeuse/uni_gleitlgrhse_asmtab.prj},{NB=UNI-3-50-A-DU},{GR=3-50},{BR=A},{A=50},{B=60},{C=142},{D=13.5},{D1=27.0},{DIA=55},{E=35},{F=180},{G=55},{H=120},{J=20},{K=15},{L=7},{M=92},{N=50},{O=74},{P=95},{R=57},{S1=1.0},{S=1 x 45°},{S2=45},{T=112},{W=27},{GEW=4.175},{PPATH=../../uni_gleitlgrhse_asmtpl.prj},{INFO=PDF catalog},{LINK=Webseite},{KAT=Gleitlagergehäuse},{MAT=UNI-Gleitlagergehäuse},{ROHS=-},{WEEE=-},{TEST=-},{ZGS=-},{DINISO3547=},{WS=ja},{TL=ja},{GOELT=ja},{GFT=ja},{ZTN=84833080},{MES=selbsteinstellendes Gleitlagergehäuse zum Ausgleich von Fluchtungsfehlern, für hohe Belastungen geeignet},{FARBE=},{FVL=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
BESTNR
품번
ⁿ/ₐ
GR
높이 Ø
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
D1
[mm]
DIA
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
R
[mm]
S1
[mm]
S
ⁿ/ₐ
S2
[mm]
T
[mm]
W
[mm]
GEW
중량
[kg]
KAT
카테고리
ⁿ/ₐ
MAT
재료
ⁿ/ₐ
WS
낮은 유지보수 또는 유지보수 무료
ⁿ/ₐ
TL
드라이 러닝
ⁿ/ₐ
GOELT
기름칠
ⁿ/ₐ
GFT
그리스
ⁿ/ₐ
ZTN
세관 관세 번호
ⁿ/ₐ
MES
머티리얼 속성
ⁿ/ₐ
UNI-1-10-A-DU
UNI-1-10-A-DU
1-10
10
28
72
8.5
13.5
12
17
95
25
56
12
8
3
46
20
34
42
23
0.5
0,5 x 45°
45
52
11
0.495
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-1-15-A-DU
UNI-1-15-A-DU
1-15
15
28
72
8.5
13.5
17
17
95
25
56
12
8
3
46
20
34
42
23
0.5
0,5 x 45°
45
52
11
0.475
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-1-20-A-DU
UNI-1-20-A-DU
1-20
20
28
72
8.5
13.5
23
17
95
25
56
12
8
3
46
20
34
42
23
0.5
0,5 x 45°
45
52
11
0.455
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-1-25-A-DU
UNI-1-25-A-DU
1-25
25
28
72
8.5
13.5
28
17
95
25
56
12
8
3
46
20
34
42
23
0.5
0,5 x 45°
45
52
11
0.415
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-2-30-A-DU
UNI-2-30-A-DU
2-30
30
42
104
10.5
18.0
34
25
130
41
84
14
14
5
72
40
51
68
45
2.0
2 x 45°
45
83
20
1.775
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-2-35-A-DU
UNI-2-35-A-DU
2-35
35
42
104
10.5
18.0
39
25
130
41
84
14
14
5
72
40
51
68
45
2.0
2 x 45°
45
83
20
1.685
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-2-40-A-DU
UNI-2-40-A-DU
2-40
40
42
104
10.5
18.0
44
25
130
41
84
14
14
5
72
40
51
68
45
2.0
2 x 45°
45
83
20
1.580
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-3-45-A-DU
UNI-3-45-A-DU
3-45
45
60
142
13.5
27.0
50
35
180
55
120
20
15
7
92
50
74
95
57
1.0
1 x 45°
45
112
27
4.500
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-3-50-A-DU
UNI-3-50-A-DU
3-50
50
60
142
13.5
27.0
55
35
180
55
120
20
15
7
92
50
74
95
57
1.0
1 x 45°
45
112
27
4.175
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-3-55-A-DU
UNI-3-55-A-DU
3-55
55
60
142
13.5
27.0
60
35
180
55
120
20
15
7
92
50
74
95
57
1.0
1 x 45°
45
112
27
4.175
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-3-60-A-DU
UNI-3-60-A-DU
3-60
60
60
142
13.5
27.0
65
35
180
55
120
20
15
7
92
50
74
95
57
1.0
1 x 45°
45
112
27
3.970
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-4-65-A-DU
UNI-4-65-A-DU
4-65
65
75
182
17.5
33.0
70
45
220
75
150
24
18
10
130
70
96
125
80
1.0
1 x 45°
45
140
37
9.450
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-4-70-A-DU
UNI-4-70-A-DU
4-70
70
75
182
17.5
33.0
75
45
220
75
150
24
18
10
130
70
96
125
80
1.0
1 x 45°
45
140
37
9.090
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-4-75-A-DU
UNI-4-75-A-DU
4-75
75
75
182
17.5
33.0
80
45
220
75
150
24
18
10
130
70
96
125
80
1.0
1 x 45°
45
140
37
8.770
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-4-80-A-DU
UNI-4-80-A-DU
4-80
80
75
182
17.5
33.0
85
45
220
75
150
24
18
10
130
70
96
125
80
1.0
1 x 45°
45
140
37
8.550
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-5-85-A-DU
UNI-5-85-A-DU
5-85
85
90
222
21.0
40.0
90
50
280
80
180
28
20
10
155
70
125
150
80
0.0
-
0
172
40
14.570
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-5-90-A-DU
UNI-5-90-A-DU
5-90
90
90
222
21.0
40.0
95
50
280
80
180
28
20
10
155
70
125
150
80
0.0
-
0
172
40
14.080
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-5-95-A-DU
UNI-5-95-A-DU
5-95
95
90
222
21.0
40.0
100
50
280
80
180
28
20
10
155
70
125
150
80
0.0
-
0
172
40
13.650
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
UNI-5-100-A-DU
UNI-5-100-A-DU
5-100
100
90
222
21.0
40.0
105
50
280
80
180
28
20
10
155
70
125
150
80
0.0
-
0
172
40
13.250
Plain bearing housing
UNI plain bearing housing
Yes
Yes
Yes
Yes
84833080
Self-adjusting plain bear...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청