EA
Fluro
Industry parts
Rod Ends
Series E
Male right hand thread
Standard design
Requires Maintenance
EA
Powered by
CAD모델 선택
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/aubengewinde_rechts/standardausfuhrung/wartungspflichtig/ea/ea_asmtab.prj},{NB=Gelenkkopf EA20 M 20x1.5(0-0)},{IDNR=},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=78},{L=104.5},{O=24.2},{G=M 20x1.5},{GNDM=20},{GP=1.500},{GKDM=18.160},{GL=43},{ST=62.5},{DT=30.0},{KIPPWINKEL=9},{GEW=320},{ABD=ja},{VERS=45},{PPATH=ea_asmtpl.prj},{DX=M6},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungspflichtiges Stahl/Stahl GE..E},{SR=mit Hydraulik-Schmiernippel DIN 71412},{CTN=84833038}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
SR
Greasing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EA6 M 6
EA6
6
6
4.4
20
36
46.0
8.0
M 6
18
6.9
3.4
13
16
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EA8 M 8
EA8
8
8
6.0
24
42
54.0
10.2
M 8
22
12.7
5.5
15
28
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EA10 M 10
EA10
10
9
7.0
28
48
62.0
13.2
M 10
26
19.9
8.1
12
50
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EA12 M 12
EA12
12
10
8.0
34
54
71.0
14.9
M 12
28
29.0
10.8
11
86
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EA15 M 14
EA15
15
12
10.0
40
63
83.0
18.4
M 14
34
39.5
17.0
8
140
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EA16 M 16
EA16
16
14
11.0
46
69
92.0
20.7
M 16
36
54.0
21.2
10
190
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EA17 M 16
EA17
17
14
11.0
46
69
92.0
20.7
M 16
36
54.0
21.2
10
190
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EA20 M 20x1.5
EA20
20
16
13.0
53
78
104.5
24.2
M 20x1.5
43
62.5
30.0
9
320
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA25 M 24x2
EA25
25
20
17.0
64
94
126.0
29.3
M 24x2
53
92.0
48.0
7
560
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA30 M 30x2
EA30
30
22
19.0
73
110
146.5
34.2
M 30x2
65
124.0
62.0
6
890
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA35 M 36x3
EA35
35
25
21.0
82
140
181.0
39.8
M 36x3
82
144.0
80.0
6
1400
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA40 M 39x3
EA40
40
28
23.0
92
150
196.0
45.0
M 39x3
86
178.0
100.0
7
1800
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA45 M 42x3
EA45
45
32
27.0
102
163
214.0
50.8
M 42x3
94
263.0
127.0
7
2610
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA50 M 45x3
EA50
50
35
30.0
112
185
241.0
56.0
M 45x3
107
320.0
156.0
6
3450
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA60 M 52x3
EA60
60
44
38.0
135
210
277.5
66.8
M 52x3
115
497.0
245.0
6
5900
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA70 M 56x4
EA70
70
49
42.0
160
235
315.0
77.9
M 56x4
125
566.0
315.0
6
8200
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EA80 M 64x4
EA80
80
55
47.0
180
270
360.0
89.4
M 64x4
140
752.0
400.0
6
12000
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청