FSU-C-S - Straight, external thread swivel, nickel plated brass, conduit fitting
Flexicon
Metallic conduits and fittings
FSU
Powered by
CAD모델 선택
{flexicon/2_metallic_conduit_and_fittings/fsu/fsu_cs.prj},{NB=FSU16-M20-C-S},{CLR=Self colour},{DES=Metric Thread},{CT=FSU},{CS=16},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=10},{C=31.0},{D=26},{E=11.5},{F=24},{G=24},{CNSMAT=Nickel Plated Brass},{INFO=HTML (online)},{BD=24.000},{CAHC=29.000},{CHL=10.000},{MHAC=26.000},{MHL=5.000},{HEX3AC=26.000},{HEX3L=4.000},{VER=1.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Width accross flats
[mm]
E
Diameter
[mm]
F
Width accross flats
[mm]
G
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FSU12-M16-C-S
FSU12-M16-C-S
Self colour
Metric Thread
12
M16x1.5
10
29.0
24
8.6
20
20
Nickel Plated Brass
FSU16-M16-C-S
FSU16-M16-C-S
Self colour
Metric Thread
16
M16x1.5
10
30.9
26
11.5
24
24
Nickel Plated Brass
FSU16-M20-C-S
FSU16-M20-C-S
Self colour
Metric Thread
16
M20x1.5
10
31.0
26
11.5
24
24
Nickel Plated Brass
FSU20-M20-C-S
FSU20-M20-C-S
Self colour
Metric Thread
20
M20x1.5
10
31.8
29
15.3
26
26
Nickel Plated Brass
FSU25-M25-C-S
FSU25-M25-C-S
Self colour
Metric Thread
25
M25x1.5
12
38.7
35
19.1
29
33
Nickel Plated Brass
FSU32-M32-C-S
FSU32-M32-C-S
Self colour
Metric Thread
32
M32x1.5
13
43.9
42
26.0
38
40
Nickel Plated Brass
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
FSU-C90 - 90° elbow, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
FSU-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
LFHU - Galvanised steel helicaly wound flexibile conduit with polyolefin co...
Flexicon
11.11.2020
EDKR - Tapered nipples, straight, for fittings with 60° taper
EXMAR
02.06.2021
NPB - Metric Locknut
Flexicon
11.11.2020
FSU-S - Straight, swivel, external thread, nickel plated brass, conduit fit...
Flexicon
11.11.2020
LTP-S - Straight, external thread swivel, nickel plated brass, conduit fitt...
Flexicon
11.11.2020
FSU-FSU - Coupler, nickel plated brass for conduit
Flexicon
11.11.2020
LTP-C - Straight, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
FCC/FCC-SS - Conduit fixing clip
Flexicon
11.11.2020
0107 Adapter - Swivel male stud
Parker
29.02.2024
0507 Adapter - Swivel male stud
Parker
29.02.2024
F6MK4 Adapter - Swivel male stud
Parker
29.02.2024
LTP-C90 - 90° elbow, external thread, nickel plated brass, conduit fitting
Flexicon
11.11.2020
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청