카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
206.73. - Ball cage with assembly aid, Brass
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Ball cages
with assembly aid
Powered by
CAD모델 선택
{fibro/normalien/d/d07/d07_03/206-73.prj},{NB=206.73.038.045},{DOC=206_73_pdf},{D1=38.000},{K=4.000},{L=45.000},{L1=45.000},{D2=45.000},{D3=42.500},{S=3.000},{A=4.100},{M=1.850},{N=2.100},{GK=168},{ZTC=84828000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
K
[mm]
L
Bestell-Nennlänge Kugelkäfig
[mm]
L1
Manufacturing length of ball cage
[mm]
D2
[mm]
D3
[mm]
S
[mm]
A
[mm]
M
[mm]
N
[mm]
GK
Total number of balls
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
206.73.010.040
206.73.010.040
10.000
2.000
40.000
39.000
13.500
12.400
1.500
2.100
1.100
1.100
176
0.018
84828000
206.73.010.056
206.73.010.056
10.000
2.000
56.000
57.000
13.500
12.400
1.500
2.100
1.100
1.100
272
0.027
84828000
206.73.011.040
206.73.011.040
11.000
2.000
40.000
39.000
14.500
13.400
1.500
2.100
1.100
1.100
176
0.020
84828000
206.73.011.056
206.73.011.056
11.000
2.000
56.000
57.000
14.500
13.400
1.500
2.100
1.100
1.100
272
0.029
84828000
206.73.012.040
206.73.012.040
12.000
2.000
40.000
39.000
15.500
14.300
1.500
2.100
1.100
1.100
176
0.021
84828000
206.73.012.056
206.73.012.056
12.000
2.000
56.000
57.000
15.500
14.300
1.500
2.100
1.100
1.100
272
0.031
84828000
206.73.015.045
206.73.015.045
15.000
3.000
45.000
44.000
20.000
19.000
2.000
3.100
1.300
1.600
144
0.041
84828000
206.73.015.056
206.73.015.056
15.000
3.000
56.000
56.000
20.000
19.000
2.000
3.100
1.300
1.600
192
0.052
84828000
206.73.015.063
206.73.015.063
15.000
3.000
63.000
64.000
20.000
19.000
2.000
3.100
1.300
1.600
224
0.059
84828000
206.73.015.071
206.73.015.071
15.000
3.000
71.000
72.000
20.000
19.000
2.000
3.100
1.300
1.600
256
0.067
84828000
206.73.016.024
206.73.016.024
16.000
3.000
24.000
24.000
21.000
20.000
2.000
3.100
1.300
1.600
64
0.024
84828000
206.73.016.028
206.73.016.028
16.000
3.000
28.000
28.000
21.000
20.000
2.000
3.100
1.300
1.600
80
0.028
84828000
206.73.016.045
206.73.016.045
16.000
3.000
45.000
44.000
21.000
20.000
2.000
3.100
1.300
1.600
144
0.043
84828000
206.73.016.056
206.73.016.056
16.000
3.000
56.000
56.000
21.000
20.000
2.000
3.100
1.300
1.600
192
0.055
84828000
206.73.016.063
206.73.016.063
16.000
3.000
63.000
64.000
21.000
20.000
2.000
3.100
1.300
1.600
224
0.063
84828000
206.73.016.071
206.73.016.071
16.000
3.000
71.000
72.000
21.000
20.000
2.000
3.100
1.300
1.600
256
0.071
84828000
206.73.019.031
206.73.019.031
19.000
3.000
31.000
32.000
24.000
22.900
2.000
3.100
1.300
1.600
120
0.036
84828000
206.73.019.045
206.73.019.045
19.000
3.000
45.000
44.000
24.000
22.900
2.000
3.100
1.300
1.600
180
0.050
84828000
206.73.019.056
206.73.019.056
19.000
3.000
56.000
56.000
24.000
22.900
2.000
3.100
1.300
1.600
240
0.064
84828000
206.73.019.071
206.73.019.071
19.000
3.000
71.000
72.000
24.000
22.900
2.000
3.100
1.300
1.600
320
0.082
84828000
206.73.019.080
206.73.019.080
19.000
3.000
80.000
80.000
24.000
22.900
2.000
3.100
1.300
1.600
360
0.091
84828000
206.73.019.095
206.73.019.095
19.000
3.000
95.000
96.000
24.000
22.900
2.000
3.100
1.300
1.600
440
0.109
84828000
206.73.020.024
206.73.020.024
20.000
3.000
24.000
24.000
25.000
23.900
2.000
3.100
1.300
1.600
80
0.029
84828000
206.73.020.028
206.73.020.028
20.000
3.000
28.000
28.000
25.000
23.900
2.000
3.100
1.300
1.600
100
0.033
84828000
206.73.020.031
206.73.020.031
20.000
3.000
31.000
32.000
25.000
23.900
2.000
3.100
1.300
1.600
120
0.038
84828000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청