카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2082.70. - Guide bush with collar, Bronze with solid lubricant, DIN 9834/ISO 9448
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Bronze with solid lubricant
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_03/2082-70.prj},{NB=2082.70.048},{DOC=2082_70_pdf},{D1=48.000},{D2=63.000},{D3=71.000},{D4=63.000},{D6=89.000},{L1=71.000},{L3=6.300},{L4=6.300},{L5=17.000},{R=5.000},{M=6.000},{D7=7.000},{L=20.000},{B1=20.000},{B2=7.500},{H=10.000},{D8=11.000},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
Mounting diameter
[mm]
D3
External diameter
[mm]
D4
[mm]
D6
[mm]
L1
Total length
[mm]
L3
Flange Bushing
[mm]
L4
[mm]
L5
[mm]
R
[mm]
D7
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2082.70.024
2082.70.024
24.000
32.000
40.000
32.000
58.000
40.000
6.300
3.000
10.000
3.000
7.000
0.139
84879090
2082.70.025
2082.70.025
25.000
32.000
40.000
32.000
58.000
40.000
6.300
3.000
10.000
3.000
7.000
0.126
84879090
2082.70.030
2082.70.030
30.000
40.000
50.000
40.000
66.000
50.000
6.300
4.000
12.000
3.000
7.000
0.262
84879090
2082.70.032
2082.70.032
32.000
40.000
50.000
40.000
66.000
50.000
6.300
4.000
12.000
3.000
7.000
0.222
84879090
2082.70.038
2082.70.038
38.000
50.000
63.000
50.000
79.000
63.000
6.300
5.000
15.000
3.000
7.000
0.488
84879090
2082.70.040
2082.70.040
40.000
50.000
63.000
50.000
79.000
63.000
6.300
5.000
15.000
3.000
7.000
0.425
84879090
2082.70.048
2082.70.048
48.000
63.000
71.000
63.000
89.000
71.000
6.300
6.300
17.000
5.000
7.000
0.804
84879090
2082.70.050
2082.70.050
50.000
63.000
71.000
63.000
89.000
71.000
6.300
6.300
17.000
5.000
7.000
0.715
84879090
2082.70.060
2082.70.060
60.000
80.000
90.000
80.000
123.000
80.000
10.000
8.000
19.000
6.000
11.500
1.551
84879090
2082.70.063
2082.70.063
63.000
80.000
90.000
80.000
123.000
80.000
10.000
8.000
19.000
6.000
11.500
1.361
84879090
2082.70.080
2082.70.080
80.000
100.000
112.000
100.000
143.000
100.000
10.000
10.000
22.000
8.000
11.500
2.481
84879090
2082.70.100
2082.70.100
100.000
125.000
140.000
125.000
168.000
125.000
10.000
12.500
21.000
10.000
11.500
4.782
84879090
2082.70.125
2082.70.125
125.000
160.000
180.000
160.000
203.000
160.000
10.000
16.000
30.000
12.000
11.500
10.711
84879090
2082.70.160
2082.70.160
160.000
200.000
220.000
200.000
243.000
200.000
10.000
16.000
32.000
18.000
11.500
19.079
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청