카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2081.31. - Headed guide bush, sintered ferrite carbonitrided with long-term lubrication, ISO 9448-6
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Guide bushes
with collar
Sintered guide
Powered by
CAD모델 선택
{fibro/normalien/d/d05/d05_02/d05_02_01/2081_31_asmtab.prj},{NB=2081.31.032.10},{DOC=2081_31_pdf},{D1=32.000},{TOL=10},{D3=48.000},{D4=48.000},{D5=56.000},{D6=67.000},{D7=79.700},{D8=53.000},{A=24.400},{A1=36.400},{L1=93.000},{L2=30.000},{L3=63.000},{K=3.000},{PPATH=d05_02_01_99/2081_31_asmsbl.prj},{ZTC=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D3
Mounting diameter
[mm]
D4
[mm]
D5
External diameter
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
A
[mm]
A1
[mm]
L1
Total length
[mm]
L2
Installation length
[mm]
L3
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2081.31.019.10
2081.31.019.10
19.000
32.000
32.000
40.000
52.000
64.700
39.000
20.700
30.000
59.000
23.000
36.000
0.354
84879090
2081.31.020.10
2081.31.020.10
20.000
32.000
32.000
40.000
52.000
64.700
39.000
20.700
30.000
59.000
23.000
36.000
0.340
84879090
2081.31.024.10
2081.31.024.10
24.000
40.000
40.000
48.000
60.000
72.700
46.000
22.650
33.400
79.000
23.000
56.000
0.684
84879090
2081.31.025.10
2081.31.025.10
25.000
40.000
40.000
48.000
60.000
72.700
46.000
22.650
33.400
79.000
23.000
56.000
0.660
84879090
2081.31.030.10
2081.31.030.10
30.000
48.000
48.000
56.000
67.000
79.700
53.000
24.400
36.400
93.000
30.000
63.000
1.013
84879090
2081.31.032.10
2081.31.032.10
32.000
48.000
48.000
56.000
67.000
79.700
53.000
24.400
36.400
93.000
30.000
63.000
0.942
84879090
2081.31.038.10
2081.31.038.10
38.000
58.000
58.000
66.000
77.000
89.700
63.000
35.300
35.300
108.000
37.000
71.000
1.557
84879090
2081.31.040.10
2081.31.040.10
40.000
58.000
58.000
66.000
77.000
89.700
63.000
35.300
35.300
108.000
37.000
71.000
1.453
84879090
2081.31.048.10
2081.31.048.10
48.000
70.000
70.000
80.000
91.000
103.700
77.000
40.200
40.200
127.000
47.000
80.000
2.556
84879090
2081.31.050.10
2081.31.050.10
50.000
70.000
70.000
80.000
91.000
103.700
77.000
40.200
40.200
127.000
47.000
80.000
2.403
84879090
2081.31.060.10
2081.31.060.10
60.000
85.000
85.000
95.000
106.000
118.700
92.000
45.500
45.500
150.000
60.000
90.000
4.059
84879090
2081.31.063.10
2081.31.063.10
63.000
85.000
85.000
95.000
106.000
118.700
92.000
45.500
45.500
150.000
60.000
90.000
3.718
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청