카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2032.70. - Guide bearing with headed guide bush with solid lubricant
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Mounting flanges
Rectangular
Guide bearings
Bronze with solid lubricant
Powered by
CAD모델 선택
{fibro/normalien/d/d04/d04_01/d04_01_02/d04_01_02_01/2032_70_asmtab.prj},{NB=2032.70.080},{DOC=2032_70_pdf},{D1=80.000},{D2=100.000},{D3=112.000},{D6=22.000},{D7=33.000},{H2=66.000},{A=215.000},{B=145.000},{E=143.000},{E1=160.000},{E2=75.000},{H=90.000},{H1=87.000},{L1=100.000},{L5=22.000},{T=21.500},{M=10.000},{MK=8.500},{B1=32.000},{B2=11.000},{L=32.000},{R=8.000},{SW=8.000},{L3=10.000},{PPATH=2032_70_asmsbl.prj},{GEW=17.610},{ZTC=82073010}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Guide diameter
[mm]
D2
[mm]
D3
[mm]
D6
[mm]
D7
[mm]
H2
[mm]
A
Length
[mm]
B
Width
[mm]
E
[mm]
E1
[mm]
E2
[mm]
H
Height
[mm]
H1
Höhe Anspiegelung
[mm]
L1
[mm]
L5
Buchsenüberstand
[mm]
T
[mm]
M
[mm]
MK
[mm]
B1
[mm]
B2
[mm]
L
[mm]
R
[mm]
SW
[mm]
L3
[mm]
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2032.70.050
2032.70.050
50.000
63.000
71.000
17.500
26.000
40.000
160.000
100.000
89.000
118.000
55.000
60.000
57.000
71.000
17.000
17.500
6.000
5.000
20.000
7.500
20.000
5.000
5.000
6.300
6.173
82073010
2032.70.063
2032.70.063
63.000
80.000
90.000
17.500
26.000
50.000
180.000
125.000
123.000
132.000
62.000
70.000
67.000
80.000
19.000
17.500
10.000
8.500
32.000
11.000
32.000
6.000
8.000
10.000
10.370
82073010
2032.70.080
2032.70.080
80.000
100.000
112.000
22.000
33.000
66.000
215.000
145.000
143.000
160.000
75.000
90.000
87.000
100.000
22.000
21.500
10.000
8.500
32.000
11.000
32.000
8.000
8.000
10.000
17.610
82073010
2032.70.100
2032.70.100
100.000
125.000
140.000
22.000
33.000
86.000
230.000
170.000
168.000
168.000
110.000
110.000
107.000
125.000
21.000
21.500
10.000
8.500
32.000
11.000
32.000
10.000
8.000
10.000
26.210
82073010
2032.70.125
2032.70.125
125.000
160.000
180.000
26.000
40.000
112.000
270.000
205.000
203.000
203.000
142.000
140.000
137.000
160.000
30.000
25.500
10.000
8.500
32.000
11.000
32.000
12.000
8.000
10.000
46.060
82073010
2032.70.160
2032.70.160
160.000
200.000
220.000
26.000
40.000
152.000
315.000
250.000
243.000
243.000
170.000
180.000
177.000
200.000
32.000
25.500
10.000
8.500
32.000
11.000
32.000
16.000
8.000
10.000
81.360
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청