카탈로그: FG INOX
생성됨: 15.02.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.LF G - ISO Threaded unions Conical seat BW / FEMALE MACHINED UNIONS Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Conical seat casting unions
Powered by
CAD모델 선택
{fginox/industrie/iso_threaded_unions_and_accessories/conical_seat_machined_unions/i_lf_g.prj},{NB=fginox_LF65G},{REF=LF65G},{DN=65},{G=2\"1/2},{GX=75.184},{DX=76.1},{L=71},{R=80},{S=92},{WEIGHT=1.020},{RAC=Gaz/BSP},{PPATH=i_lf_g/i_lf_g_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
DX
Ø
ⁿ/ₐ
L
ⁿ/ₐ
R
ⁿ/ₐ
S
ⁿ/ₐ
WEIGHT
Weight
[kg]
RAC
Connection
ⁿ/ₐ
FG INOX - LF5G
LF5G
5
1/8"
10.2
31
17
21
0.045
Gaz/BSP
FG INOX - LF8G
LF8G
8
1/4"
13.5
31
17
21
0.040
Gaz/BSP
FG INOX - LF12G
LF12G
12
3/8"
17.2
35
21
24
0.060
Gaz/BSP
FG INOX - LF15G
LF15G
15
1/2"
21.3
40
27
30
0.105
Gaz/BSP
FG INOX - LF20G
LF20G
20
3/4"
26.9
45
36
36
0.170
Gaz/BSP
FG INOX - LF25G
LF25G
25
1"
33.7
50
37
46
0.285
Gaz/BSP
FG INOX - LF32G
LF32G
32
1"1/4
42.4
53
46
55
0.375
Gaz/BSP
FG INOX - LF40G
LF40G
40
1"1/2
48.3
53
52
60
0.425
Gaz/BSP
FG INOX - LF50G
LF50G
50
2"
60.3
61
63
70
0.585
Gaz/BSP
FG INOX - LF65G
LF65G
65
2"1/2
76.1
71
80
92
1.020
Gaz/BSP
FG INOX - LF80G
LF80G
80
3"
88.9
84
94
110
1.635
Gaz/BSP
FG INOX - LF100G
LF100G
100
4"
114.3
110
120
135
3.750
Gaz/BSP
FG INOX - LF8B
LF8B
8
1/4"
13.5
31
17
21
0.040
NPT/BRIGGS
FG INOX - LF12B
LF12B
12
3/8"
17.2
35
21
24
0.060
NPT/BRIGGS
FG INOX - LF15B
LF15B
15
1/2"
21.3
40
27
30
0.105
NPT/BRIGGS
FG INOX - LF20B
LF20B
20
3/4"
26.9
45
36
36
0.170
NPT/BRIGGS
FG INOX - LF25B
LF25B
25
1"
33.7
50
37
46
0.285
NPT/BRIGGS
FG INOX - LF32B
LF32B
32
1"1/4
42.4
53
46
55
0.375
NPT/BRIGGS
FG INOX - LF40B
LF40B
40
1"1/2
48.3
53
52
60
0.425
NPT/BRIGGS
FG INOX - LF50B
LF50B
50
2"
60.3
61
63
70
0.585
NPT/BRIGGS
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
I.2TS_I - ISO WELDED TEES WITH SLEEVES Stainless steel 304L or 316L
FG INOX
16.02.2017
I.LM_G - ISO Threaded unions Conical seat BW / MALE MACHINED UNIONS Stainl...
FG INOX
16.02.2017
I.MF_G - ISO Threaded unions Conical seat MALE / FEMALE MACHINED UNIONS St...
FG INOX
16.02.2017
I.MM_G - ISO Threaded unions Conical seat MALE / MALE MACHINED UNIONS Stai...
FG INOX
16.02.2017
I.FF_G - ISO Threaded unions Conical seat FEMALE / FEMALE MACHINED UNIONS ...
FG INOX
16.02.2017
I.LL - ISO Threaded unions Conical seat BW / BW MACHINED UNIONS Stainless ...
FG INOX
16.02.2017
I.LFR_G - ISO Threaded unions Conical seat REDUCING BW / FEMALE MACHINED U...
FG INOX
16.02.2017
I.2LR_40S - ANSI WELDED SCH40S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.M_G - ISO Threaded unions and accessories BSP COUPLINGS DIN 2986 Stainles...
FG INOX
25.04.2023
I.2R_I - ISO WELDED CONCENTRIC reducers Stainless steel 304L or 316L
FG INOX
16.02.2017
I.LF_GM - ISO Threaded unions Conical seat Stainless steel 316 BW / FEMALE...
FG INOX
16.02.2017
I.RBIFC - 3 pieces ball valves 316 FULL BORE BSP FEMALE / FEMALE LOCKABLE N...
FG INOX
16.02.2017
I.EM - ISO Threaded unions Stainless steel 316L WELDING NIPPLES
FG INOX
16.02.2017
I.RMM_G - ISO Threaded unions and accessories Stainless steel 316L MALE / M...
FG INOX
16.02.2017
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청