EM - Nitrided ejector pin
PROPLASTICA
Standard elements for molds
Powered by
CAD모델 선택
{fcpk_bytow/standard_elements_for_molds/ejector_pin_em.prj},{NB=EM-062100},{D=6.2},{DN=062},{DK=12.0},{K=5.0},{R=0.5},{L=100},{LT=[100,125,160,200,250,315,400,500,630]},{MATERIAL=1.2344},{DENSITY=7850},{NITRIDED=Nitrided},{PDF=Info PDF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Nomianl diameter
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Radius
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
NITRIDED
Nitrided
ⁿ/ₐ
Nitrided ejector pin EM-0...
1.0
2.5
1.2
0.2
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
1.2
2.5
1.2
0.2
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
1.5
3.0
1.5
0.2
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
1.6
3.0
1.5
0.2
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
1.7
3.0
1.5
0.2
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
2.0
4.0
2.0
0.2
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
2.2
4.0
2.0
0.2
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
2.5
5.0
2.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
2.7
5.0
2.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
3.0
6.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
3.1
6.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
3.2
6.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
3.5
7.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
3.7
7.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
4.0
8.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
4.1
8.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
4.2
8.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
4.5
8.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
5.0
10.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
5.1
10.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
5.2
10.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
5.5
10.0
3.0
0.3
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
6.0
12.0
5.0
0.5
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
6.1
12.0
5.0
0.5
1.2344
7850
Nitrided
Nitrided ejector pin EM-0...
6.2
12.0
5.0
0.5
1.2344
7850
Nitrided
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청