magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Connection Angle AL 4 Hole, 1 Slot Version
FATH
Connect
90° Connectors
Connection Angles
Connection Angles
Powered by
CAD모델 선택
{fath/connect/90_connectors/connection_angles/connection_angles/conn_an_al_4_h_1_sv.prj},{NB=093WD3060},{PARTNR=093WD3060},{CA=30/60},{D=7.0},{C=15},{A=30.0},{H=5},{B=27},{L=60},{WEIGHT=40},{CTN=76169990},{ID=119537},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{C1=15.0},{A1=30.0},{B1=27.0},{L1=60.0},{EAN=4066061046810}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNR
Part#
ⁿ/ₐ
CA
Conection Angle
ⁿ/ₐ
D
[mm]
C
[mm]
A
[mm]
H
[mm]
B
[mm]
L
[mm]
WEIGHT
Weight
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
093WD2040
093WD2040
20/40
5.5
10
20
3
18
40
11
76169990
118303
4066061045660
093WD2551
093WD2551
25 x 51 - 1" x 2"
7.0
12.5 (0.5")
25.2 (1")
4
23.0 (0.91")
50.0 (2")
22
76169990
119536
4066061046803
093WD3060
093WD3060
30/60
7.0
15
30.0
5
27
60
40
76169990
119537
4066061046810
093WD3876
093WD3876
38/76 - 1.5"/3"
9.0
19.0 (0.75")
38.1 (1.5")
6
34.0 (1.34")
76.0 (3")
76
76169990
119538
4066061046827
093WD4080
093WD4080
40/80
9.0
20
40
6
36
80
85
76169990
118304
4066061045677
093WD4590
093WD4590
45/90
9.0
22.5
45
6
41
90
112
76169990
118305
4066061045684
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청