카탈로그: EMILE MAURIN - Eléments Standard Mécaniques
생성됨: 18.02.2010
카탈로그의 특징:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 34-393 - Bouchon d’huile acier 6 pans creux joint aluminium
EMILE MAURIN - Eléments Standard Mécaniques
Equipements de machines
Voyants d'huile (Série 34)
bouchons
34_39
Powered by
CAD모델 선택
{emile_maurin_esm/equipements_de_machines/serie34_voyants_dhuile/bouchons/34_39/34_393.prj},{NB=emile_maurin_34-393-26-1/2},{REF=34-393-26-1/2},{X=1},{VERSION=Joint aluminium},{D1=26},{D2=1/2},{D1M=-},{D1R=G1/2},{D3=21.3},{D4=26.0},{L1=14},{L2=4},{L3=1.5},{S1=10},{INFOS=INFOTEXTE},{PARTNUMBER=DIN 908-ST-G1/2-AA},{NORMNR=DIN 908},{D1MX=0},{P=0.000},{D1RX=20.955},{RRD=22.300},{S=1.5},{SW=10},{VERS=2},{CH1=1.000},{CH2=0.750},{CH3=0.500},{DD=19.460},{DDV=2.000},{SWD=8.000},{RD=27.000},{RV=1.500},{VT=12.000},{WEIGHT=0.040},{CTN=73181568},{ROHS=Y},{D22=26},{D=1/2},{WEB=https://composants.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
REF
Référence
ⁿ/ₐ
VERSION
ⁿ/ₐ
D1
h14
[mm]
D2
ⁿ/ₐ
D3
[mm]
D4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
Emile Maurin 34-393-12-8X...
34-393-12-8X1
Joint aluminium
12
M 8x1
8.3
11.5
8
3
1.0
4
Emile Maurin 34-393-14-10...
34-393-14-10X1
Joint aluminium
14
M 10x1
10.3
13.5
8
3
1.0
5
Emile Maurin 34-393-14-1/...
34-393-14-1/8
Joint aluminium
14
1/8
10.0
13.5
8
3
1.0
6
Emile Maurin 34-393-17-12...
34-393-17-12X1,5
Joint aluminium
17
M 12x1,5
12.3
16.0
12
3
1.5
6
Emile Maurin 34-393-18-1/...
34-393-18-1/4
Joint aluminium
18
1/4
13.4
18.0
12
3
1.5
6
Emile Maurin 34-393-19-14...
34-393-19-14X1,5
Joint aluminium
19
M 14x1,5
14.3
18.0
12
3
1.5
6
Emile Maurin 34-393-21-16...
34-393-21-16X1,5
Joint aluminium
21
M 16x1,5
16.3
20.0
12
3
1.5
8
Emile Maurin 34-393-22-3/...
34-393-22-3/8
Joint aluminium
22
3/8
17.0
21.0
12
3
1.5
8
Emile Maurin 34-393-23-18...
34-393-23-18X1,5
Joint aluminium
23
M 18x1,5
18.3
22.0
12
4
1.5
8
Emile Maurin 34-393-25-20...
34-393-25-20X1,5
Joint aluminium
25
M 20x1,5
20.3
24.0
14
4
1.5
10
Emile Maurin 34-393-26-1/...
34-393-26-1/2
Joint aluminium
26
1/2
21.3
26.0
14
4
1.5
10
Emile Maurin 34-393-27-22...
34-393-27-22X1,5
Joint aluminium
27
M 22x1,5
22.3
27.0
14
4
1.5
10
Emile Maurin 34-393-29-24...
34-393-29-24X1,5
Joint aluminium
29
M 24x1,5
24.3
29.0
14
4
2.0
12
Emile Maurin 34-393-31-26...
34-393-31-26X1,5
Joint aluminium
31
M 26x1,5
26.3
31.0
16
4
2.0
12
Emile Maurin 34-393-32-27...
34-393-32-27X2
Joint aluminium
32
M 27x2
27.3
32.0
16
4
2.0
12
Emile Maurin 34-393-32-3/...
34-393-32-3/4
Joint aluminium
32
3/4
26.7
32.0
16
4
2.0
12
Emile Maurin 34-393-36-30...
34-393-36-30X1,5
Joint aluminium
36
M 30x1,5
30.3
36.0
16
4
2.0
17
Emile Maurin 34-393-39-33...
34-393-39-33X2
Joint aluminium
39
M33x2
33.3
39.0
16
5
2.0
17
Emile Maurin 34-393-39-1
34-393-39-1
Joint aluminium
39
1
33.5
39.0
16
5
2.0
17
Emile Maurin 34-393-49-42...
34-393-49-42X2
Joint aluminium
49
M42x2
42.3
49.0
16
5
2.0
22
Emile Maurin 34-393-49-1 ...
34-393-49-1 1/4
Joint aluminium
49
1 1/4
42.2
49.0
16
5
2.0
22
Emile Maurin 34-393-55-48...
34-393-55-48X2
Joint aluminium
55
M48x2
48.3
55.0
16
5
2.0
24
Emile Maurin 34-393-55-1 ...
34-393-55-1 1/2
Joint aluminium
55
1 1/2
48.1
55.0
16
5
2.0
24
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청