카탈로그: EMILE MAURIN - Eléments Standard Mécaniques
생성됨: 18.02.2010
카탈로그의 특징:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
EMILE MAURIN - Eléments Standard Mécaniques
Modèle 94-29 - Profilé aluminium 45x45 1, 2 ou 3 rainures, formes B et M
EMILE MAURIN - Eléments Standard Mécaniques
Eléments d'Assemblages pour Tubes
Profilés aluminium et accessoires (Série 94)
Aluminum profiles
Model 94-29 Aluminium profile 45x45 1, 2 or 3 slots, B and M shapes
Powered by
CAD모델 선택
{emile_maurin_esm/assemblages_tubes/serie94_profiles_alu/profiles/94_29/94_29.prj},{NB=emile_maurin_94-292-45-8-3000_3000},{REF=94-292-45-8-3000},{VERSION=2 rainures},{FORME=Forme M},{L1=45},{L2=45},{L3=8},{L4=13.8},{H1=4.3},{H2=11.0},{D1=7.3},{LONGUEUR=3000},{LX=9.78},{LY=9.80},{WX=4.04},{WY=4.04},{SURFACE=500.00},{POIDS=1.36},{INFOS=INFOTEXTE},{X=2},{LL=3000,[100:3000]}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Référence
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
FORME
Forme
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
+0.3
[mm]
L4
[mm]
H1
[mm]
H2
[mm]
D1
[mm]
LX
[cm4]
LY
[cm4]
WX
[cm^3]
WY
[cm^3]
SURFACE
Surface
[mm^2]
POIDS
[kg]
Emile Maurin 94-291-45-8-...
94-291-45-8-500
1 rainure
Form M
45
45
8
13.8
4.3
11.0
7.3
8.89
10.05
3.95
4.47
470.00
1.27
Emile Maurin 94-291-45-8-...
94-291-45-8-1000
1 rainure
Form M
45
45
8
13.8
4.3
11.0
7.3
8.89
10.05
3.95
4.47
470.00
1.27
Emile Maurin 94-291-45-8-...
94-291-45-8-1500
1 rainure
Form M
45
45
8
13.8
4.3
11.0
7.3
8.89
10.05
3.95
4.47
470.00
1.27
Emile Maurin 94-291-45-8-...
94-291-45-8-2000
1 rainure
Form M
45
45
8
13.8
4.3
11.0
7.3
8.89
10.05
3.95
4.47
470.00
1.27
Emile Maurin 94-291-45-8-...
94-291-45-8-3000
1 rainure
Form M
45
45
8
13.8
4.3
11.0
7.3
8.89
10.05
3.95
4.47
470.00
1.27
Emile Maurin 94-291-45-10...
94-291-45-10-500
1 rainure
Form B
45
45
10
20.1
6.0
8.5
10.0
10.89
11.68
4.75
5.07
582.70
1.57
Emile Maurin 94-291-45-10...
94-291-45-10-1000
1 rainure
Form B
45
45
10
20.1
6.0
8.5
10.0
10.89
11.68
4.75
5.07
582.70
1.57
Emile Maurin 94-291-45-10...
94-291-45-10-1500
1 rainure
Form B
45
45
10
20.1
6.0
8.5
10.0
10.89
11.68
4.75
5.07
582.70
1.57
Emile Maurin 94-291-45-10...
94-291-45-10-2000
1 rainure
Form B
45
45
10
20.1
6.0
8.5
10.0
10.89
11.68
4.75
5.07
582.70
1.57
Emile Maurin 94-291-45-10...
94-291-45-10-3000
1 rainure
Form B
45
45
10
20.1
6.0
8.5
10.0
10.89
11.68
4.75
5.07
582.70
1.57
Emile Maurin 94-292-45-8-...
94-292-45-8-500
2 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
9.78
9.80
4.04
4.04
500.00
1.36
Emile Maurin 94-292-45-8-...
94-292-45-8-1000
2 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
9.78
9.80
4.04
4.04
500.00
1.36
Emile Maurin 94-292-45-8-...
94-292-45-8-1500
2 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
9.78
9.80
4.04
4.04
500.00
1.36
Emile Maurin 94-292-45-8-...
94-292-45-8-2000
2 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
9.78
9.80
4.04
4.04
500.00
1.36
Emile Maurin 94-292-45-8-...
94-292-45-8-3000
2 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
9.78
9.80
4.04
4.04
500.00
1.36
Emile Maurin 94-292-45-10...
94-292-45-10-500
2 rainures
Form B
45
45
10
20.1
6.0
8.5
10.0
11.70
11.70
5.10
5.10
600.00
1.62
Emile Maurin 94-292-45-10...
94-292-45-10-1000
2 rainures
Form B
45
45
10
20.1
6.0
8.5
10.0
11.70
11.70
5.10
5.10
600.00
1.62
Emile Maurin 94-292-45-10...
94-292-45-10-1500
2 rainures
Form B
45
45
10
20.1
6.0
8.5
10.0
11.70
11.70
5.10
5.10
600.00
1.62
Emile Maurin 94-292-45-10...
94-292-45-10-2000
2 rainures
Form B
45
45
10
20.1
6.0
8.5
10.0
11.70
11.70
5.10
5.10
600.00
1.62
Emile Maurin 94-292-45-10...
94-292-45-10-3000
2 rainures
Form B
45
45
10
20.1
6.0
8.5
10.0
11.70
11.70
5.10
5.10
600.00
1.62
Emile Maurin 94-293-45-8-...
94-293-45-8-500
3 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
11.32
11.94
5.03
5.30
616.00
1.66
Emile Maurin 94-293-45-8-...
94-293-45-8-1000
3 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
11.32
11.94
5.03
5.30
616.00
1.66
Emile Maurin 94-293-45-8-...
94-293-45-8-1500
3 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
11.32
11.94
5.03
5.30
616.00
1.66
Emile Maurin 94-293-45-8-...
94-293-45-8-2000
3 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
11.32
11.94
5.03
5.30
616.00
1.66
Emile Maurin 94-293-45-8-...
94-293-45-8-3000
3 rainures
Form M
45
45
8
13.8
4.3
11.0
7.3
11.32
11.94
5.03
5.30
616.00
1.66
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청