카탈로그: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
생성됨: 15.02.2010
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 72001 - Rondelle à denture extérieure chevauchante AZ - NFE 27625 - Acier ressort Zn 400 HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles à denture
Powered by
CAD모델 선택
{emile_maurin_boulonnerie/rondelles/a_denture/72001.prj},{NB=emile_maurin_7200110},{REF=7200110},{MAT=Acier ressort zingué},{IDNR=},{D=10.0},{D1=10.20},{D2=18.0},{E=0.9},{N=14},{WEB=https://fixation.emile-maurin.fr}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
E
Thickness
[mm]
Emile Maurin 720012
720012
Acier ressort zingué
2.0
2.05
4.5
0.3
Emile Maurin 720012,5
720012,5
Acier ressort zingué
2.5
2.55
5.5
0.3
Emile Maurin 720013
720013
Acier ressort zingué
3.0
3.05
6.0
0.4
Emile Maurin 720014
720014
Acier ressort zingué
4.0
4.10
8.0
0.5
Emile Maurin 720015
720015
Acier ressort zingué
5.0
5.10
9.2
0.6
Emile Maurin 720016
720016
Acier ressort zingué
6.0
6.10
11.0
0.7
Emile Maurin 720017
720017
Acier ressort zingué
7.0
7.20
12.0
0.7
Emile Maurin 720018
720018
Acier ressort zingué
8.0
8.20
14.0
0.8
Emile Maurin 7200110
7200110
Acier ressort zingué
10.0
10.20
18.0
0.9
Emile Maurin 7200112
7200112
Acier ressort zingué
12.0
12.30
20.0
1.0
Emile Maurin 7200114
7200114
Acier ressort zingué
14.0
14.30
24.0
1.1
Emile Maurin 7200116
7200116
Acier ressort zingué
16.0
16.30
26.0
1.2
Emile Maurin 7200118
7200118
Acier ressort zingué
18.0
18.50
30.0
1.4
Emile Maurin 7200120
7200120
Acier ressort zingué
20.0
20.50
32.5
1.4
Emile Maurin 7200122
7200122
Acier ressort zingué
22.0
22.50
35.0
1.5
Emile Maurin 7200124
7200124
Acier ressort zingué
24.0
24.50
38.0
1.5
Emile Maurin 7200127
7200127
Acier ressort zingué
27.0
27.60
44.0
1.6
Emile Maurin 7200130
7200130
Acier ressort zingué
30.0
30.60
48.0
1.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청