카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RTE - Round tube expander connectors
Elesa+Ganter
Levelling elements
RTE.
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/rte/rte.prj},{NB=Round tube expander connectors RTE.30x1.5-M8},{PARTNUMBER=430353},{DESCRIPTION=RTE.30x1.5-M8},{DIM01=27.0},{DIM02=42.0},{DIM03=10},{DIM04=30},{DIM05=13},{DIM06=30},{DIM07=1.5},{DIM08=27.0},{WEIGHT=17},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
h
[mm]
DIM03
h1
[mm]
DIM04
h2
[mm]
DIM05
S
[mm]
DIM06
External
[mm]
DIM07
Thickness
[mm]
DIM08
Internal
[mm]
WEIGHT
Weight
[g]
Round tube expander conne...
430301
RTE.20x1.0-M8
18.0
42.0
10
30
13
20
1.0
18.0
6
Round tube expander conne...
430303
RTE.20x1.5-M6
17.0
42.0
12
32
10
20
1.5
17.0
7
Round tube expander conne...
430305
RTE.20x1.5-M8
17.0
42.0
10
30
13
20
1.5
17.0
5
Round tube expander conne...
430311
RTE.22x1.0-M6
20.0
42.0
12
32
10
22
1.0
20.0
9
Round tube expander conne...
430313
RTE.22x1.0-M8
20.0
42.0
10
30
13
22
1.0
20.0
7
Round tube expander conne...
430321
RTE.22x1.2-M8
19.6
42.0
10
30
13
22
1.2
19.6
7
Round tube expander conne...
430323
RTE.22x1.5-M6
19.0
42.0
12
32
10
22
1.5
19.0
9
Round tube expander conne...
430325
RTE.22x1.5-M8
19.0
42.0
10
30
13
22
1.5
19.0
6
Round tube expander conne...
430331
RTE.25x1.0-M6
23.0
42.0
12
32
10
25
1.0
23.0
12
Round tube expander conne...
430333
RTE.25x1.5-M6
22.0
42.0
12
32
10
25
1.5
22.0
11
Round tube expander conne...
430335
RTE.25x1.5-M8
22.0
42.0
10
30
13
25
1.5
22.0
9
Round tube expander conne...
430341
RTE.28x1.5-M6
25.0
41.0
12
32
10
28
1.5
25.0
17
Round tube expander conne...
430343
RTE.28x1.5-M8
25.0
42.0
10
30
13
28
1.5
25.0
15
Round tube expander conne...
430345
RTE.28x2.0-M8
24.0
42.0
10
30
13
28
2.0
24.0
14
Round tube expander conne...
430351
RTE.30x1.0-M8
28.0
42.0
10
30
13
30
1.0
28.0
17
Round tube expander conne...
430353
RTE.30x1.5-M8
27.0
42.0
10
30
13
30
1.5
27.0
17
Round tube expander conne...
430355
RTE.30x1.5-M10
27.0
42.0
10
30
17
30
1.5
27.0
14
Round tube expander conne...
430357
RTE.30x2.0-M8
26.0
42.0
10
30
13
30
2.0
26.0
15
Round tube expander conne...
430359
RTE.30x2.0-M10
26.0
42.0
10
30
17
30
2.0
26.0
13
Round tube expander conne...
430361
RTE.32x1.2-M6
29.6
42.0
12
32
10
32
1.2
29.6
23
Round tube expander conne...
430363
RTE.32x1.5-M10
29.0
42.0
10
30
17
32
1.5
29.0
18
Round tube expander conne...
430365
RTE.32x2.0-M6
28.0
41.5
12
32
10
32
2.0
28.0
22
Round tube expander conne...
430367
RTE.32x2.0-M10
28.0
42.0
10
30
17
32
2.0
28.0
16
Round tube expander conne...
430369
RTE.32x2.5-M10
27.0
42.0
10
30
17
32
2.5
27.0
15
Round tube expander conne...
430371
RTE.35x1.5-M6
32.0
40.0
12
32
10
35
1.5
32.0
27
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청