카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 343.2 OS - Levelling feet, Steel zinc plated, Threaded stud, Type OS, without plastic cap
Elesa+Ganter
Levelling elements
GN 343.2
GN 343.2 OS
Powered by
CAD모델 선택
{elesa_ganter/levelling_elements/gn343_2/gn343_2_os/gn343_2_os_asmtab.prj},{NB=Gelenkfuss mit Schraube GN 343.2-40-M12-100-OS (0)},{PARTNUMBER=GN 343.2-40-M12-100-OS},{D1=40},{D2=M12},{NDMD2=12.00},{L1=100},{L1X=63,80,100},{L2=26},{L3=27.5},{L4=6.0},{L5=7.5},{SW=17},{T=11.5},{SB=33.0},{WINKEL=0},{PPATH=gn343_2_os_asmtpl.prj},{WEIGHT=0.20600},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
[mm]
SW
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Levelling foot with threa...
GN 343.2-25-M6-40-OS
25
M6
40
19
4.0
12
7.5
0.04600
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-50-OS
25
M6
50
19
4.0
12
7.5
0.04770
73269098
YES
Levelling foot with threa...
GN 343.2-25-M6-63-OS
25
M6
63
19
4.0
12
7.5
0.05000
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-40-OS
25
M8
40
19
4.0
12
14.0
0.05500
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-50-OS
25
M8
50
19
4.0
12
14.0
0.06000
73269098
YES
Levelling foot with threa...
GN 343.2-25-M8-63-OS
25
M8
63
19
4.0
12
14.0
0.06100
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-50-OS
25
M10
50
19
4.0
12
23.0
0.07100
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-63-OS
25
M10
63
19
4.0
12
23.0
0.07750
73269098
YES
Levelling foot with threa...
GN 343.2-25-M10-80-OS
25
M10
80
19
4.0
12
23.0
0.08620
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-40-OS
32
M8
40
23
5.0
12
14.0
0.08000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-50-OS
32
M8
50
23
5.0
12
14.0
0.08900
73269098
YES
Levelling foot with threa...
GN 343.2-32-M8-63-OS
32
M8
63
23
5.0
12
14.0
0.08000
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-50-OS
32
M10
50
23
5.0
15
23.0
0.10700
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-63-OS
32
M10
63
23
5.0
15
23.0
0.10800
73269098
YES
Levelling foot with threa...
GN 343.2-32-M10-80-OS
32
M10
80
23
5.0
15
23.0
0.12200
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-63-OS
32
M12
63
23
5.0
15
33.0
0.13100
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-80-OS
32
M12
80
23
5.0
15
33.0
0.14460
73269098
YES
Levelling foot with threa...
GN 343.2-32-M12-100-OS
32
M12
100
23
5.0
15
33.0
0.15850
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-50-OS
40
M8
50
26
6.0
15
14.0
0.13900
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-63-OS
40
M8
63
26
6.0
15
14.0
0.14300
73269098
YES
Levelling foot with threa...
GN 343.2-40-M8-80-OS
40
M8
80
26
6.0
15
14.0
0.14900
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-50-OS
40
M10
50
26
6.0
15
23.0
0.15000
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-63-OS
40
M10
63
26
6.0
15
23.0
0.16000
73269098
YES
Levelling foot with threa...
GN 343.2-40-M10-80-OS
40
M10
80
26
6.0
15
23.0
0.16700
73269098
YES
Levelling foot with threa...
GN 343.2-40-M12-63-OS
40
M12
63
26
6.0
17
33.0
0.18200
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청