카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VTT.P - Three-lobe handwheel
Elesa+Ganter
Clamping knobs
VTT.
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/vtt/vtt_p.prj},{NB=Three-lobe handwheel VTT.40-p-M8x25},{PARTNUMBER=167372},{DESCRIPTION=VTT.40-p-M8x25},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16.0},{DIM05=25},{DIM06=13.0},{WEIGHT=29},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Three-lobe handwheel VTT....
167131
VTT.25-p-M4x6
25
M4
20
12.0
6
10.0
6
Three-lobe handwheel VTT....
167132
VTT.25-p-M4x10
25
M4
20
12.0
10
10.0
7
Three-lobe handwheel VTT....
167151
VTT.25-p-M5x10
25
M5
20
12.0
10
10.0
8
Three-lobe handwheel VTT....
167152
VTT.25-p-M5x16
25
M5
20
12.0
16
10.0
9
Three-lobe handwheel VTT....
167153
VTT.25-p-M5x20
25
M5
20
12.0
20
10.0
9
Three-lobe handwheel VTT....
167171
VTT.25-p-M6x10
25
M6
20
12.0
10
10.0
9
Three-lobe handwheel VTT....
167172
VTT.25-p-M6x16
25
M6
20
12.0
16
10.0
11
Three-lobe handwheel VTT....
167173
VTT.25-p-M6x20
25
M6
20
12.0
20
10.0
12
Three-lobe handwheel VTT....
167174
VTT.25-p-M6x25
25
M6
20
12.0
25
10.0
14
Three-lobe handwheel VTT....
167175
VTT.25-p-M6x30
25
M6
20
12.0
30
10.0
16
Three-lobe handwheel VTT....
167176
VTT.25-p-M6x35
25
M6
20
12.0
35
10.0
18
Three-lobe handwheel VTT....
167251
VTT.32-p-M6x10
32
M6
23
14.0
10
11.5
17
Three-lobe handwheel VTT....
167252
VTT.32-p-M6x16
32
M6
23
14.0
16
11.5
15
Three-lobe handwheel VTT....
167253
VTT.32-p-M6x20
32
M6
23
14.0
20
11.5
16
Three-lobe handwheel VTT....
167255
VTT.32-p-M6x25
32
M6
23
14.0
25
11.5
17
Three-lobe handwheel VTT....
167254
VTT.32-p-M6x30
32
M6
23
14.0
30
11.5
19
Three-lobe handwheel VTT....
167257
VTT.32-p-M6x35
32
M6
23
14.0
35
11.5
21
Three-lobe handwheel VTT....
167258
VTT.32-p-M6x40
32
M6
23
14.0
40
11.5
23
Three-lobe handwheel VTT....
167259
VTT.32-p-M6x45
32
M6
23
14.0
45
11.5
19
Three-lobe handwheel VTT....
167272
VTT.32-p-M8x16
32
M8
23
14.0
20
11.5
17
Three-lobe handwheel VTT....
167273
VTT.32-p-M8x20
32
M8
23
14.0
20
11.5
18
Three-lobe handwheel VTT....
167274
VTT.32-p-M8x25
32
M8
23
14.0
25
11.5
20
Three-lobe handwheel VTT....
167275
VTT.32-p-M8x30
32
M8
23
14.0
30
11.5
22
Three-lobe handwheel VTT....
167276
VTT.32-p-M8x35
32
M8
23
14.0
35
11.5
24
Three-lobe handwheel VTT....
167351
VTT.40-p-M6x10
40
M6
27
16.0
10
13.0
20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청