카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERX.p - Adjustable handles
Elesa
INCH CATALOGUE
Clamping levers
Adjustable handles
ERX. (inch sizes)
ERX-p (inch sizes)
Powered by
CAD모델 선택
{elesa/inch_catalogue/03/1_adjustable_handles/erx_combi/erx_p/erx_p.prj},{NB=Adjustable handles ERX.63_p-5/16-18x1-C17},{CODE=90234341-C17},{DESCRIPTION=ERX.63_p-5/16-18x1-C17},{DIM01=2.48},{DIM02=5/16-18},{DIM03=2.89},{DIM04=0.75},{DIM05=1.69},{DIM06=1.85},{DIM07=1.48},{DIM08=0.31},{DIM09=1.36},{DIM10=0.59},{DIM11=1.000},{DIM12=0.53},{DIM13=20},{WEIGHT=0.08},{NDM=0.3125},{KDM=0.2464},{R1=0.306},{G1=0.522},{B1=0.255}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[인치]
DIM02
d2A
ⁿ/ₐ
DIM03
L
[인치]
DIM04
D
[인치]
DIM05
H
[인치]
DIM06
H1
[인치]
DIM07
h1
[인치]
DIM08
h2
[인치]
DIM09
h3
[인치]
DIM10
d1
[인치]
DIM11
I
[인치]
DIM12
I1
[인치]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[lbs]
Adjustable handles ERX.30...
90234001-C1
ERX.30 p-10-24x1/2-C1
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.500
0.35
18
0.01
Adjustable handles ERX.30...
90234001-C2
ERX.30 p-10-24x1/2-C2
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.500
0.35
18
0.01
Adjustable handles ERX.30...
90234001-C3
ERX.30 p-10-24x1/2-C3
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.500
0.35
18
0.01
Adjustable handles ERX.30...
90234001-C4
ERX.30 p-10-24x1/2-C4
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.500
0.35
18
0.01
Adjustable handles ERX.30...
90234001-C5
ERX.30 p-10-24x1/2-C5
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.500
0.35
18
0.01
Adjustable handles ERX.30...
90234001-C6
ERX.30 p-10-24x1/2-C6
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.500
0.35
18
0.01
Adjustable handles ERX.30...
90234001-C17
ERX.30 p-10-24x1/2-C17
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.500
0.35
18
0.01
Adjustable handles ERX.30...
90234006-C1
ERX.30 p-10-24x5/8-C1
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.625
0.35
18
0.01
Adjustable handles ERX.30...
90234006-C2
ERX.30 p-10-24x5/8-C2
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.625
0.35
18
0.01
Adjustable handles ERX.30...
90234006-C3
ERX.30 p-10-24x5/8-C3
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.625
0.35
18
0.01
Adjustable handles ERX.30...
90234006-C4
ERX.30 p-10-24x5/8-C4
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.625
0.35
18
0.01
Adjustable handles ERX.30...
90234006-C5
ERX.30 p-10-24x5/8-C5
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.625
0.35
18
0.01
Adjustable handles ERX.30...
90234006-C6
ERX.30 p-10-24x5/8-C6
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.625
0.35
18
0.01
Adjustable handles ERX.30...
90234006-C17
ERX.30 p-10-24x5/8-C17
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.625
0.35
18
0.01
Adjustable handles ERX.30...
90234011-C1
ERX.30 p-10-24x3/4-C1
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.750
0.35
18
0.01
Adjustable handles ERX.30...
90234011-C2
ERX.30 p-10-24x3/4-C2
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.750
0.35
18
0.01
Adjustable handles ERX.30...
90234011-C3
ERX.30 p-10-24x3/4-C3
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.750
0.35
18
0.01
Adjustable handles ERX.30...
90234011-C4
ERX.30 p-10-24x3/4-C4
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.750
0.35
18
0.01
Adjustable handles ERX.30...
90234011-C5
ERX.30 p-10-24x3/4-C5
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.750
0.35
18
0.01
Adjustable handles ERX.30...
90234011-C6
ERX.30 p-10-24x3/4-C6
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.750
0.35
18
0.01
Adjustable handles ERX.30...
90234011-C17
ERX.30 p-10-24x3/4-C17
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
0.750
0.35
18
0.01
Adjustable handles ERX.30...
90234013-C1
ERX.30 p-10-24x1-C1
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
1.000
0.35
18
0.01
Adjustable handles ERX.30...
90234013-C2
ERX.30 p-10-24x1-C2
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
1.000
0.35
18
0.01
Adjustable handles ERX.30...
90234013-C3
ERX.30 p-10-24x1-C3
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
1.000
0.35
18
0.01
Adjustable handles ERX.30...
90234013-C4
ERX.30 p-10-24x1-C4
1.18
10-24
1.48
0.61
1.18
1.32
1.16
0.24
0.91
0.47
1.000
0.35
18
0.01
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청