카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VRTP+IR-1 - Two-spoke handwheels with fold-away handle
Elesa
INCH CATALOGUE
Operating Elements
Spoked handwheels
VRTP.
VRTP+IR (inch sizes)
Powered by
CAD모델 선택
{elesa/inch_catalogue/01/1_spoke_handwheels/vrtp_combi/vrtp_ir/vrtp_ir_asmtab.prj},{NB=Two-spoke handwheels with fold-away handle VRTP.160+IR A-1/2(0)},{CODE=978731-R},{DESCRIPTION=VRTP.160+IR A-1/2},{POS=0},{DIM01=6.30},{DIM02=0.500},{DIM03=2.01},{DIM04=0.98},{DIM05=1.02},{DIM06=0.94},{DIM07=1.26},{DIM08=1.57},{DIM09=1.06},{DIM10=2.87},{DIM11=2.56},{DIM12=136.5},{DIM13=11.1},{WEIGHT=0.87},{DIM08X=1.14},{PPATH=vrtp_ir_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[인치]
DIM02
d
[인치]
DIM03
L
[인치]
DIM04
B
[인치]
DIM05
d1
[인치]
DIM06
d2
[인치]
DIM07
d3
[인치]
DIM08
d4
[인치]
DIM09
h
[인치]
DIM10
H
[인치]
DIM11
R
[인치]
DIM12
C
[N*m]
DIM13
L
[J]
WEIGHT
Weight
[lbs]
Two-spoke handwheels with...
978431-R
VRTP.80+IR A-5/16
3.15
0.312
1.38
0.71
0.71
0.63
0.81
0.98
0.67
1.77
1.14
23.6
3.7
0.22
Two-spoke handwheels with...
978531-R
VRTP.100+IR A-3/8
3.90
0.375
1.46
0.79
0.71
0.63
0.81
1.00
0.67
2.36
1.46
39.8
5.2
0.37
Two-spoke handwheels with...
978631-R
VRTP.125+IR A-3/8
4.92
0.375
1.73
0.87
0.87
0.79
1.02
1.22
0.87
2.56
1.89
69.3
7.4
0.52
Two-spoke handwheels with...
978731-R
VRTP.160+IR A-1/2
6.30
0.500
2.01
0.98
1.02
0.94
1.26
1.57
1.06
2.87
2.56
136.5
11.1
0.87
Two-spoke handwheels with...
978831-R
VRTP.200+IR A-5/8
7.87
0.625
2.40
1.10
1.18
1.10
1.42
1.91
1.34
3.15
3.31
221.3
17.7
1.38
Two-spoke handwheels with...
978931-R
VRTP.250+IR A-5/8
9.84
0.625
2.72
1.26
1.38
1.30
1.73
2.28
1.50
3.54
4.13
309.8
20.7
2.05
Two-spoke handwheels with...
978971-R
VRTP.300+IR A-3/4
11.81
0.750
3.07
1.40
1.57
1.46
2.05
2.60
1.69
3.54
4.84
354.0
26.6
2.38
Two-spoke handwheels with...
979031-R
VRTP.375+IR A-3/4
14.76
0.750
3.43
1.54
1.38
1.30
2.76
3.19
1.69
3.54
6.30
280.3
40.6
2.98
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청