카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 428-A - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 428
Powered by
CAD모델 선택
{elesa/general_catalogue/04/1_bridge_handles/gn_428/gn_428_a.prj},{NB=Bridge handles GN 428-AL-36-300-A-EL},{CODE=GN.41941},{DESCRIPTION=GN 428-AL-36-300-A-EL},{DIM01=36},{DIM02=300},{DIM03=355},{DIM04=M10},{DIM05=26},{DIM06=71},{DIM07=14},{WEIGHT=740},{L1X=141.520},{NDM=10.000},{COLOR=0.75,0.75,0.75,0.00}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
DIM04
d
ⁿ/ₐ
DIM05
a
[mm]
DIM06
h1
[mm]
DIM07
t
[mm]
WEIGHT
Weight
[g]
Bridge handles GN 428-AL-...
GN.41901
GN 428-AL-28-200-A-EL
28
200
240
M8
18
63
10
340
Bridge handles GN 428-AL-...
GN.41902
GN 428-AL-28-200-A-SR
28
200
240
M8
18
63
10
340
Bridge handles GN 428-AL-...
GN.41903
GN 428-AL-28-200-A-SW
28
200
240
M8
18
63
10
280
Bridge handles GN 428-AL-...
GN.41911
GN 428-AL-28-250-A-EL
28
250
290
M8
18
63
10
336
Bridge handles GN 428-AL-...
GN.41912
GN 428-AL-28-250-A-SR
28
250
290
M8
18
63
10
340
Bridge handles GN 428-AL-...
GN.41913
GN 428-AL-28-250-A-SW
28
250
290
M8
18
63
10
340
Bridge handles GN 428-AL-...
GN.41921
GN 428-AL-28-300-A-EL
28
300
340
M8
18
63
10
389
Bridge handles GN 428-AL-...
GN.41922
GN 428-AL-28-300-A-SR
28
300
340
M8
18
63
10
391
Bridge handles GN 428-AL-...
GN.41923
GN 428-AL-28-300-A-SW
28
300
340
M8
18
63
10
391
Bridge handles GN 428-AL-...
GN.41931
GN 428-AL-28-400-A-EL
28
400
440
M8
18
63
10
499
Bridge handles GN 428-AL-...
GN.41932
GN 428-AL-28-400-A-SR
28
400
440
M8
18
63
10
505
Bridge handles GN 428-AL-...
GN.41933
GN 428-AL-28-400-A-SW
28
400
440
M8
18
63
10
490
Bridge handles GN 428-AL-...
GN.41941
GN 428-AL-36-300-A-EL
36
300
355
M10
26
71
14
740
Bridge handles GN 428-AL-...
GN.41942
GN 428-AL-36-300-A-SR
36
300
355
M10
26
71
14
740
Bridge handles GN 428-AL-...
GN.41943
GN 428-AL-36-300-A-SW
36
300
355
M10
26
71
14
800
Bridge handles GN 428-AL-...
GN.41951
GN 428-AL-36-400-A-EL
36
400
455
M10
26
71
14
934
Bridge handles GN 428-AL-...
GN.41952
GN 428-AL-36-400-A-SR
36
400
455
M10
26
71
14
948
Bridge handles GN 428-AL-...
GN.41953
GN 428-AL-36-400-A-SW
36
400
455
M10
26
71
14
948
Bridge handles GN 428-AL-...
GN.41961
GN 428-AL-36-500-A-EL
36
500
555
M10
26
71
14
1155
Bridge handles GN 428-AL-...
GN.41962
GN 428-AL-36-500-A-SR
36
500
555
M10
26
71
14
1160
Bridge handles GN 428-AL-...
GN.41963
GN 428-AL-36-500-A-SW
36
500
555
M10
26
71
14
1160
Bridge handles GN 428-AL-...
GN.41971
GN 428-AL-36-600-A-EL
36
600
655
M10
26
71
14
1353
Bridge handles GN 428-AL-...
GN.41972
GN 428-AL-36-600-A-SR
36
600
655
M10
26
71
14
1410
Bridge handles GN 428-AL-...
GN.41973
GN 428-AL-36-600-A-SW
36
600
655
M10
26
71
14
1300
Bridge handles GN 428-AL-...
GN.41981
GN 428-AL-36-800-A-EL
36
800
855
M10
26
71
14
1750
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청