카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MRX-p - Adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
MRX.
Powered by
CAD모델 선택
{elesa/general_catalogue/03/1_adjustable_handles/mrx_combi/mrx_p.prj},{NB=Adjustable handles MRX.80 p-M8x20},{CODE=142181},{DESCRIPTION=MRX.80 p-M8x20},{DIM01=80},{DIM02=M8},{DIM03=92},{DIM04=28},{DIM05=54},{DIM06=58.5},{DIM07=47},{DIM08=10},{DIM09=22},{DIM10=19},{DIM11=20},{DIM12=24},{WEIGHT=52},{NDM=8.000},{KDM=6.466},{DX=8.000},{HX=3.000},{TRAVEL=0.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
d1
[mm]
DIM11
l
[mm]
DIM12
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles MRX.40...
141201
MRX.40 p-M5x10
42
M5
50
18
32
35.5
29
6
14
12
10
18
10
Adjustable handles MRX.40...
141211
MRX.40 p-M5x16
42
M5
50
18
32
35.5
29
6
14
12
16
18
11
Adjustable handles MRX.40...
141221
MRX.40 p-M5x20
42
M5
50
18
32
35.5
29
6
14
12
20
18
12
Adjustable handles MRX.40...
141301
MRX.40 p-M6x10
42
M6
50
18
32
35.5
29
6
14
12
10
18
12
Adjustable handles MRX.40...
141311
MRX.40 p-M6x16
42
M6
50
18
32
35.5
29
6
14
12
16
18
13
Adjustable handles MRX.40...
141321
MRX.40 p-M6x20
42
M6
50
18
32
35.5
29
6
14
12
20
18
14
Adjustable handles MRX.40...
141331
MRX.40 p-M6x25
42
M6
50
18
32
35.5
29
6
14
12
25
18
15
Adjustable handles MRX.40...
141335
MRX.40 p-M6x30
42
M6
50
18
32
35.5
29
6
14
12
30
18
16
Adjustable handles MRX.40...
141341
MRX.40 p-M6x40
42
M6
50
18
32
35.5
29
6
14
12
40
18
18
Adjustable handles MRX.40...
141361
MRX.40 p-M8x16
42
M8
50
18
32
35.5
29
6
14
12
16
18
15
Adjustable handles MRX.40...
141362
MRX.40 p-M8x20
42
M8
50
18
32
35.5
29
6
14
12
20
18
16
Adjustable handles MRX.40...
141363
MRX.40 p-M8x25
42
M8
50
18
32
35.5
29
6
14
12
25
18
18
Adjustable handles MRX.63...
141431
MRX.63 p-M6x10
63
M6
73
23
43
46.5
37
8
17
15
10
20
25
Adjustable handles MRX.63...
141441
MRX.63 p-M6x16
63
M6
73
23
43
46.5
37
8
17
15
16
20
26
Adjustable handles MRX.63...
141451
MRX.63 p-M6x20
63
M6
73
23
43
46.5
37
8
17
15
20
20
27
Adjustable handles MRX.63...
141461
MRX.63 p-M6x25
63
M6
73
23
43
46.5
37
8
17
15
25
20
28
Adjustable handles MRX.63...
141466
MRX.63 p-M6x30
63
M6
73
23
43
46.5
37
8
17
15
30
20
29
Adjustable handles MRX.63...
141470
MRX.63 p-M6x35
63
M6
73
23
43
46.5
37
8
17
15
35
20
30
Adjustable handles MRX.63...
141471
MRX.63 p-M6x40
63
M6
73
23
43
46.5
37
8
17
15
40
20
31
Adjustable handles MRX.63...
141501
MRX.63 p-M8x16
63
M8
73
23
43
46.5
37
8
17
15
16
20
28
Adjustable handles MRX.63...
141511
MRX.63 p-M8x20
63
M8
73
23
43
46.5
37
8
17
15
20
20
29
Adjustable handles MRX.63...
141521
MRX.63 p-M8x25
63
M8
73
23
43
46.5
37
8
17
15
25
20
31
Adjustable handles MRX.63...
141531
MRX.63 p-M8x30
63
M8
73
23
43
46.5
37
8
17
15
30
20
32
Adjustable handles MRX.63...
141535
MRX.63 p-M8x35
63
M8
73
23
43
46.5
37
8
17
15
35
20
35
Adjustable handles MRX.63...
141541
MRX.63 p-M8x40
63
M8
73
23
43
46.5
37
8
17
15
40
20
36
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청